Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
***THIS PRODUCT MUST BE PURCHASED AS PART OF A COMPLETE ISELED® DEVELOPMENT PLATFORM. PLEASE REFER TO THE "SYSTEM REQUIREMENTS" FOR AVAILABLE KIT OPTIONS. ALL HARDWARE MUST BE MANUALLY ADDED TO THE SHOPPING CART. INCOMPLETE ORDERS WILL BE PLACED ON HOLD PENDING REVIEW.***
The ISELED® Development Board (pictured) contains 10 ISELED® Smart LEDs and an on-board 5V regulator. The Development Board connects to the master MCU controller board (Curiosity HPC or SAMC21-XPRO) by way of the ISELED® Interface Board and its associated mikroBUS™ Add-on Board header.
The ISELED® Development Platform provides a modular environment for rapid prototyping and evaluation of automotive ambient lighting applications that adhere to the ISELED® Smart LED standard. The ISELED® Interface Board is one part of Microchip's complete ISELED® Development Platform.
ISELED® Development Board (Osram LEDs)
The ISELED® Development Board is not a standalone piece of hardware. It is part of the ISELED® Development Platform and must be purchased as a complete system (hardware components sold separately) which includes a master MCU controller board, an ISELED® Interface Board and an ISELED® Development Board.
Available ISELED® Development Platform hardware configurations:
OPTION #1: 8-bit Curiosity Development Platform
Part Number | Description |
DM164136 | Curiosity HPC Controller Board |
PIC18F25K42-I/SP | Replacement Controller Board MCU |
APG00112 | ISELED® Interface Board |
APG00113 or APG00114 | ISELED® Development Board |
OPTION #2: 32-bit XPRO Development Platform
Part Number | Description |
ATSAMC21-XPRO | SAMC21 Controller Board |
ATMBUSADAPTER-XPRO | xPlained Pro mikroBUS™ Adapter Board |
APG00112 | ISELED® Interface Board |
APG00113 or APG00114 | ISELED® Development Board |
Ordering Instructions:
All hardware listed in the "Part Number" column must be added to the shopping cart at the time of purchase to ensure timely order processing.
***Incomplete orders will be placed on HOLD (pending approval) until all required ISELED® Development Platform hardware components have been added to the order.***