Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PICtail Signal Analysis Daughter Board

Part Number: AC164120

Status: No Longer Available

Summary:

The Signal Analysis PICtail™ Daughter Board works as an extension to the PICkit™ 1 Flash Starter Kit. When combined with PICkit 1 firmware version 2.0.0 or later and the signal-analysis PC program, the Signal Analysis PICtail Daughter Board can perform signal-analysis capabilities such as: real-time strip chart, oscilloscope, Fast Fourier Transformation (FFT), histogram and

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

Product Features

    Downloads

    • PICkit 1 Signal Analysis Setup.exe for use with the Signal Analysis Daughter Board V1.00 Link
    • PICkit Signal Analysis User’s Guide Link

     

Summary

The Signal Analysis PICtail™ Daughter Board works as an extension to the PICkit™ 1 Flash Starter Kit. When combined with PICkit 1 firmware version 2.0.0 or later and the signal-analysis PC program, the Signal Analysis PICtail Daughter Board can perform signal-analysis capabilities such as: real-time strip chart, oscilloscope, Fast Fourier Transformation (FFT), histogram and programming. The Signal Analysis PICtail Daughter Board comes populated with a PIC16F684 and two 25LC640 SPI™ compatible serial EEPROM memory devices.

Package Contents

The Signal Analysis PICtail™ Daughter Board works as an extension to the PICkit™ 1 Flash Starter Kit. When combined with PICkit 1 firmware version 2.0.0 or later and the signal-analysis PC program, the Signal Analysis PICtail Daughter Board can perform signal-analysis capabilities such as: real-time strip chart, oscilloscope, Fast Fourier Transformation (FFT), histogram and programming. The Signal Analysis PICtail Daughter Board comes populated with a PIC16F684 and two 25LC640 SPI™ compatible serial EEPROM memory devices.