**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**
The ATWILC3000 SD is a Secure Digital (SD) card interface board that supports IEEE 802.11 b/g/n standard and Bluetooth Low Energy (BLE) 5.0 and is designed to demonstrate the features of the low power consumption ATWILC3000-MR110CA IoT (Internet of Things) module.
The ATWILC3000 product family is an ideal add-on to existing MCU/MPU system bringing Wi-Fi and Bluetooth Low Energy functionalities through SPI/SDIO (for Wi-Fi) and UART (for Bluetooth). ATWILC3000 is supported by various development environments such as Linux and RTOS. It can be easily integrated to a host system and the drivers are provided on the product web page.
Title
|
|||
---|---|---|---|
ATWILC1000/ATWILC 3000 Wi-Fi Link Controller Linux User Guide | PDF | HTML | ||
ATWILC1000/ATWILC3000 Baremetal Wi-Fi/BLE Link Controller Softare Design Guide | Download | ||
WILC3000 SD Wi-Fi Link Controller Secure Digital Card Interface User's Guide | Download | ||
ATWILC3000 Wi-Fi® Link Controller Module Data Sheet | PDF | HTML | ||
WILC3000-SD Design Documentation | Download |