We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TrustCUSTOM Platform 

Add Custom Key Storage to Any Embedded Design


If you have already reviewed our Trust&GO and TrustFLEX options and determined that you need more customization for your secure element or Platform Root of Trust device, then the TrustCUSTOM platform is the best choice. It enables you to implement and fully customize secure key storage and other firmware security use cases in your design. You will start with a blank device and use our tools to configure it to meet your specific security authentication requirements. At the end of the process, you will be able to order your devices and securely provision them by leveraging our Hardware Secure Modules (HSMs) that are installed in our secure factories.

Select a TrustCUSTOM-Compatible Device


Root of Trust Controller

Platform Root of Trust Controllers

microcontroller

Microcontrollers (MCUs)

Benefits of Using TrustCUSTOM Devices


  • Offers a customizable platform that can be adapted to meet the requirements of the vast majority of secure authentication models
  • Provides cloud authentication based on certificate or token, accessories authentication, IP protection, firmware validation, message signing, secure boot with attestation, key rotation and many other use cases
  • Optimizes your costs by using the provisioning infrastructure that is integrated into our factories
  • Significantly reduces your development time with complete code examples, the TrustCUSTOM configurator and TrustCUSTOM secret package exchange
  • Features low Minimum Orderable Quantities (MOQs) for provisioned devices to meet the production needs of even the smallest projects

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320118

 The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608C-TNGTLS and ATECC608C-TFLXTLS and ATECC608C-MAHDA devices.

EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

EV42J24A

The EV42J24A development board can be used with generic and Trust Versions of the CEC1736 and CEC1734 devices in the 84 Pin WFBGA package.  

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TRUST-PLATFORM-DESIGN-SUITE

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Live Chat

Need Help?

Privacy Policy