We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Low-Power Blood Pressure Meter Demonstration

Design Based on the PIC24FJ128GC010 Family


A blood pressure meter, or sphygmomanometer, is a device that is used to measure blood pressure. The meter is used with an inflatable cuff for restricting blood flow and a pump to inflate the cuff. Digital blood pressure meters typically measure both systolic and diastolic pressures by an oscillometric detection method, using a piezoelectric pressure sensor.

Our Low-Power Blood Pressure Meter Demonstration was implemented using the system-on-a-chip PIC24FJ128GC010 MCU. The features of this MCU are:

  • eXtreme Low Power (XLP) technology
    • 18 nA Deep Sleep mode
    • 240 nA Watchdog Timer (WDT) operation in Deep Sleep modes
    • 180 µA/MHz Run mode
  • 16-bit delta-sigma Analog-to-Digital Converter (ADC): two differential channels
  • 12-bit 10 Msps pipeline ADC: 50 channels
  • Two 10-bit 1 Msps Digital-to-Analog Converters (DACs)
  • Two operational amplifiers
  • Three comparators
  • Three voltage references
  • Charge Time Measurement Unit (CTMU)
  • USB with device/host/OTG support with active clock tuning (no crystal required)
  • Segmented LCD driver with charge pump

Design Files Downloads


Start with the free download of the application note, schematics and 'C' source code that can easily be modified to your specific application needs.

This reference design helps you develop a low-cost, low-power, handheld or portable blood pressure meter with user interface.*

*Microchip medical reference designs and demos are intended for evaluation and development purposes only. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use.

Battery Life


Energizer® Application Support (from the makers of Energizer batteries) did extensive testing of our Low-Power Blood Pressure Meter Demonstration. From that testing, they were able to estimate that the long-term battery life of our Low-Power Blood Pressure Meter Demonstration was 700 uses when used with four standard alkaline AAA batteries. In contrast, they also ran the same tests on five popular name-brand blood pressure meters that don't use Microchip parts. For these meters, the battery life ranged from over 500 uses down to 75 uses with four standard alkaline AAA batteries. With 700 uses, the Microchip solution demonstrated a significant increase in battery life. Additionally, Energizer found that by using their Ultimate Lithium AAA batteries in the demonstration, the number of uses increased to almost 1,200.

System Diagram


Demonstration Highlights


  • Measures both systolic and diastolic pressures
  • Measures heart rate
  • Low overall BOM cost due to high level of integration
  • eXtreme Low Power (XLP) operation
  • Measure While Inflating (MWI) algorithm used to reduce patient discomfort
  • Utilizes the PIC24FJ128GC010's integrated Pulse-Width Modulation (PWM) module to drive the air pump's motor in fast or slow speed mode
  • Integrated LCD controller generates the data and timing control required to directly drive a static or multiplexed LCD panel
  • High-pass filter implemented with one of the PIC24FJ128GC010 MCU's integrated operational amplifiers
  • MCP1802 LDO converts the 5V or 6V main input voltage to 3.3V VDD

Additional Resources


Blood Pressure Meter Video


Low-Power Blood Pressure Meter Demo and Design Files