We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Live Chat

Need Help?

Privacy Policy

PolarFire Core FPGAs Now Available at 30% Lower Price Point

Most Power-Efficient FPGAs

Up to 50% Lower Power

Exceptional Reliability

Zero Configuration Upsets

Military-Grade Security

Best Cyber and Anti-Tamper Security

Introducing PolarFire Core FPGAs

The PolarFire FPGA family now includes cost-optimized Core devices for applications that don’t require high-speed serial transceivers. These FPGAs offer up to 481K LEs with a wide range of logic densities, packaging options, fast I/O and configuration flexibility to meet diverse performance, power and cost requirements.

FPGA and SoC Product Families 


Are you looking for robust security, high reliability and low power consumption for your embedded application? Download our brochure to learn about the many features and benefits of our FPGA and SoC products.

PolarFire® Mid-Range FPGAs

Reduce power by 50% over equivalent SRAM FPGAs. PolarFire FPGAs combine low cost and SerDes and DSP resources to satisfy a range of high-speed and compute-intensive systems constrained by low power requirements and small form factors.

  • Cost-optimized, lowest power in their class
  • 250 Mbps to 12.7 Gbps transceivers
  • 100K to 500K Logic Elements (LEs), up to 33 MB of RAM
  • Best-in-class security and exceptional reliability

IGLOO® 2 Low-Density FPGAs

Improve design integration with low-density IGLOO 2 devices that give you more resources than other FPGAs in their class. With low power, proven security and exceptional reliability, these devices are ideal for a variety of applications.

  • Up to 50% lower power consumption than similar devices
  • PCIe® Gen 2 support in devices as low as 10K LE
  • Nonvolatile and instant-on

ProASIC® 3 FPGAs

If you are designing a high-volume application around the Arm® Cortex®-M1 processor, select the ProASIC 3 series of Flash FPGAs for a breakthrough combination of power, performance, density and features. You’ll get all the benefits of programmability and time-to-market at a low cost.

  • Low-power devices up to 35K LEs
  • Ideal for CPLD replacement
  • Available with Flash*Freeze technology
  • Offered with Arm-enabled processor cores

IGLOO® FPGAs

Meet low-power and small-space requirements of portable electronics with the IGLOO family of reprogrammable and full-featured nonvolatile Flash FPGAs. The 1.2V to 1.5V operating voltage family offers the industry’s lowest-power consumption—as low as 5 μW.

  • Low-density FPGAs for CPLD-based applications
  • Low-power devices up to 35K LEs
  • Ideal for CPLD replacement
  • With Flash*Freeze technology
  • Available with Arm Cortex-M1  processor core
Uploaded by radmin

ProASIC Plus® FPGAs

Our nonvolatile, reprogrammable ProASIC Plus family is based on 0.22 um LVCMOS process with four layers of metal. This family offers up to one million system gates, up to 198 kbits of two-port SRAM and up to 712 user I/Os to provide 50 MHz PCI performance. Take advantage of the following benefits:

  • Instant-on
  • Very low power
  • Nonvolatile Flash technology

Fusion Mixed-Signal FPGAs

Fusion mixed-signal FPGAs integrate analog and digital functions on one chip. They contain configurable analog, large Flash memory blocks, comprehensive clock generation and management circuitry, and high-performance, Flash-based programmable logic.

  • Support for Arm Cortex-M1, 8051, and CoreABC soft microcontroller cores
  • Programmable analog with Analog-to-Digital Converter (ADC) and voltage/current/temperature monitors
  • Proven ProASIC 3 FPGA fabric with up to 1.5M gates and 292 analog and digital I/Os

FPGA-Based Design Resources


Powering FPGAs

Find out how you can use our power management solutions to reduce the total footprint size of your FPGA-based design, maximize power density and save valuable PCB space.

Clocking FPGAs

Create flexible and powerful FPGA-based systems using our crystal, MEMS oscillator and multiple-output clock generator FPGA clocking solutions.

FPGA and SoC Design Resources


Speed up and simplify your development with our easy-to-learn and easy-to-adopt design resources that include:

  • Libero® SoC Design Suite
  • Development kits and boards
  • IP cores library and partners

If you need extra help with your project, contact one of our FPGA Design Partners.

FPGA and SoC Design Resources

Explore These FPGA Applications