Microelectromechanical Systems (MEMS) is a technology that allows the fabrication of miniature mechanical and electro-mechanical devices using silicon fabrication techniques. Since they are fabricated with the same techniques used to create semiconductor ICs, it is possible to manufacture different MEMS structures reliably and cost effectively. MEMS systems are found in a variety of fields including sensors, RF timing, microfluidics and mirrors for optical signal processing.
Given the proliferation of lasers in many applications, mirrors are a growing market for MEMS technology. MEMS mirror steering uses a MEMS-based mirror to deflect a laser beam in both static and dynamic operations. Static operation requires the mirror to deflect to a known angle accurately and maintain the angle almost indefinitely without significant drift. Dynamic operation requires the mirror to be able to track a programmed path accurately with fast response and high resolution.
MEMS mirror steering is found in the following applications:
Watch this video to view our demonstration from CES featuring MEMS-enabling technology.
Introducing the Laser Demo-01, a development tool created by MEMS mirror supplier Mirrorcle Technologies, Inc. featuring control and drive electronics from Microchip Technology, Inc.
The development tool provides a means of evaluating laser beam steering technology, while enabling solutions development for many different consumer, industrial, automotive and other applications.
The HV56264 is an AEC-Q100 rated quad high-voltage amplifier array integrated circuit. It operates on a 225V high-voltage supply and a 5.0V low-voltage supply.
The HV265 is a four-channel high-voltage operational amplifier gate array with an optional internal feedback resistor network.
The HV264 is a quad high-voltage amplifier array integrated circuit. It operates on a 225V high-voltage supply and a 5.0V low-voltage supply. It has optional internal gain set resistors.
The HV9150 is a high-output voltages hysteretic mode step up DC/DC controller that has both a built-in charge pump converter and a linear regulator for a wide range of input voltage. The charge pump converter mode is ideal for battery-powered applications.
The MCP1633 high-speed PWM controller is a pulse-width modulator developed for stand-alone power supply applications. It can be used as a boost converter for generating the high-voltage supply needed by High-Voltage (HV) drivers.
Live Chat