Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LAN9252 – EtherCAT Slave controller Evaluation Kit with DIG-IO PDI interface

Part Number: EVB-LAN9252-DIGIO

Summary:

The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT slave devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

Product Features

    • The EVB-LAN9252-DIGIO supports two Integrated PHY's  via on board RJ45 Connectors.
    • The EVB-LAN9252-DIGIO supports Various DIG-IO PDI configurations with onboard jumper for configuring the Inputs and LED's for Outputs  
    • Option for onboard Fiber Interface via SFP module
    • The onboard EEPROM to configure the EtherCAT salve configuration  

Summary

The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT slave devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered pre-configured and on power-up will appear to a host as an EtherCAT slave.