The development board for the ATA6560 enables users to rapidly carry out prototyping and testing of new CAN designs with the ATA6560 high-speed CAN transceivers.
The ATA6560 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) automotive CAN applica- tions delivering differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers superior electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, as well as features such as Ideal passive behavior to the CAN bus when the supply voltage is off.
|
Title
|
Date
|
Document Category
|
|
|---|---|---|---|
| ATAN0134: ATA6560 - CAN Transceiver VHDL-AMS Demonstration (Level 2) | 10 Dec 2016 | Link | Application Notes |
| ATAN0133: ATA6560 - CAN Transceiver VHDL-AMS Demonstration (Level 1) | 10 Dec 2016 | Link | Application Notes |
| ATAN0132: ATA6560 - CAN Transceiver VHDL-AMS Model (Level 2) | 10 Dec 2016 | Link | Application Notes |
| ATAN0131: ATA6560 - CAN Transceiver VHDL-AMS Model (Level 1) | 10 Dec 2016 | Link | Application Notes |