Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATMega4809 Curiosity Nano Evaluation Kit offers complete support for your next design.
The ATMega4809 microcontroller (MCU) broadens the effectiveness of real-time control systems with a combination of intelligent hardware peripherals alongside the low-power capacity of the AVR core. Elevate your design with a high-speed ADC, Core Independent Peripherals (CIPs), and on-chip Configurable Custom Logic (CCL).
Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.
Key Features
A board the size of a stick of gum with the power to take your idea to market
On-board debugger - no external tools are needed to program the ATmega4809
Flexible 8-bit ATMega4809 MCU is perfect for real-time control (and so much more)
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1607 Curiosity Nano Evaluation Kit offers complete support for your next design.
Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.
Key Features
A board the size of a stick of gum with the power to take your idea to market
On-board debugger - no external tools are needed to program the ATtiny1607
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1627 Curiosity Nano Evaluation Kit offers complete support for your next design.
Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.
Key Features
A board the size of a stick of gum with the power to take your idea to market
On-board debugger - no external tools are needed to program the ATtiny1627
Flexible ATtiny1627 AVR microcontroller with 12-bit ADC
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny3217 Curiosity Nano Evaluation Kit offers complete support for your next design.
Use either Atmel Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, Atmel START and MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DA48 Curiosity Nano Evaluation Kit offers complete support for your next design.
Use either Atmel Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, Atmel START and MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DB48 Curiosity Nano Evaluation Kit offers complete support for your next design.
Use either Atmel Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, Atmel START and MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.
The Microchip Curiosity Nano Base for Click boards™ evaluation kit is a hardware extension platform to ease the connection between Curiosity Nano kits and extension boards like the mikroBUS Click modules and Xplained Pro extension boards.
The Microchip Curiosity Nano Touch Adapter is a hardware extension platform to ease the connection between Curiosity Nano kits and Xplained Pro touch extension boards.
The Curiosity Nano Touch Adapter bridges from the Curiosity Nano MCU kits to the XPRO connected touch extension boards.
20% Off - Use Coupon Code : TP2109 Expires : 31-Mar-2021
Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F15244 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F15244. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
With full program and debug capabilities, the PIC16F18446 Curiosity Nano evaluation kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F18446. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F16Q40 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F16Q40. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F16Q41 Curiosity Nano Evaluation Kit has pre-programmed firmware to start development immediately!
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F16Q41. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
With full program and debug capabilities, the PIC18F47Q10 Curiosity Nano evaluation kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F47Q10. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F57Q43 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F57Q43. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F57Q84 Curiosity Nano Evaluation Kit offers complete support for your next design.
With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F57Q84. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.
The PIC24FJ64GU205 Curiosity Nano Development Board is a cost-effective hardware platform to evaluate the PIC24FJ ‘GP2/GU2’ family of low power microcontrollers (MCUs) . The board features PIC24FJ64GU205, which offers 64KB of ECC Flash, 8KB of RAM, 12-bit/400Ksps ADC, 3 analog comparators along with several Core Independent Peripherals (CIPs) and Full Speed USB 2.0 Host/Device/OTG. The PIC24FJ64GU205 device offers sleep current down to a few hundreds of nA while retaining the complete RAM content and is perfect for extending your battery life in sensor nodes, IoT and portable applications.
The development board provides easy access to all features of the PIC24FJ64GU205 for rapid prototyping of your custom design. The board has a target USB connector to develop USB Device application using the integrated USB peripheral available on the PIC24FJ64GU205 MCU. It is supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB® Code Configurator (MCC) development framework.
The Curiosity Nano Development Board contains an On-Board Nano Debugger for programming and debugging and requires no external tools to program the PIC24FJ64GU205 device.
Expand Your Design :
Compatible with the PIC24FJ64GU205 Curiosity Nano board and featuring three on-board mikroBUS sockets, the Curiosity Nano Base for Click boards enables you to quickly and effortlessly add functionality to your project using the vast selection of Click boards available from MikroElektronika
The PIC32CM1216MC00032 Curiosity Nano Evaluation Kit (EV10N93A) is a hardware platform used to evaluate the PIC32CM MC microcontroller (MCU), which is supported by the MPLAB® X Integrated Development Environment (IDE). The evaluation kit provides an easy access to the features of the PIC32CM MC to integrate the device into a custom design. The Curiosity Nano series of evaluation kits includes an on-board Nano Debugger, hence external tools are not required to program the PIC32CM MC device.
The SAM D21 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAMD21G17D microcontroller (MCU). It is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 software development framework. The evaluation kit provides easy access to the features of the SAM D21 MCU to integrate the device into a custom design. Because the evaluation kit contains an On-Board Nano Debugger for programming and debugging, no external tools are necessary to program the SAMD21G17D device. The evaluation kit is compatible with Curiosity Nano Base board (Part Number - AC164162) which allows you to quickly scale and prototype your next innovative design using the SAMD21G17D MCU.
The SAM E51 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAME51J20A microcontroller (MCU). It is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 software development framework. The evaluation kit provides easy access to the features of the SAM E51 MCU to integrate the device into a custom design. Because the evaluation kit contains an On-Board Nano Debugger for programming and debugging, no external tools are necessary to program the SAME51J20A device.