Microchip Technology Inc

PIC18F67K22

In Production

Featuring nanoWatt XLP Technology, this 8-bit microcontroller is well suited for power-constrained and battery-powered applications. The Charge Time Measurement Unit (CTMU) simplifies the design of capacitive touch applications and can enable other applications requiring precise time and/or temperature measurement. Robust features such as wide operating voltage and temperature ranges and high endurance flash program and data EEPROM make this an excellent microcontroller for rugged automotive and industrial applications. Additional peripherals, such as a 12-bit A/D converter, 3 comparators H/W RTCC, 10 total CCP/ECCP channels, 11 total timers and 53 general purpose I/O, give this cost-effective microcontroller seemingly limitless possibilities in a variety of applications where high performance with low cost is required.

 

    Features

        Low Power Features

        • nanoWatt XLP technology for low sleep, RTCC, LCD and WDT currents
        • Low-Power BOR
        • Ultra Low-Power Wake-Up
        • Fast Wake-Up
        • Low Input Leakage Currents

        CPU

        • Up to 16 MIPS Performance
        • Operating Speed up to 64 MHz
        • Operating Voltage Range: 1.8 to 5.5V
        • 8 X 8 Single-Cycle Hardware Multiplier
        • Three Internal Oscillators: 31 kHz, 500 kHz, 16 MHz

        Peripherals

        • Charge Time Measurement Unit for mTouch Sensing
        • A/D Converter
        • 12-bit Resolution
        • 16 Channels
        • Ten CCP/ECCP Modules
        • Eleven 8/16-bit Timer/Counter Modules
        • Three Analog Comparators
        • Hardware Real-Time Clock and Calendar (RTCC)
        • Two Master Synchronous Serial Port Modules
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    128
    CPU Speed (MIPS)
    16
    RAM Bytes
    3,862
    Data EEPROM (bytes)
    1024
    Digital Communication Peripherals
    2-UART, 2-SPI, 2-I2C2-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    10 Input Capture, 7 CCP, 3 ECCP,
    Timers
    6 x 8-bit, 5 x 16-bit
    ADC
    16 ch, 12-bit
    Comparators
    3
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    64
    Low Power
    Yes
    Cap Touch Channels
    16
    Documentation
    Data Sheets
    06/10/2011
    4448KB
      Errata
     
     
     
     
    Errata
    01/09/2017
    169KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/10/2010
    457KB
      Application Notes
     
     
     
    AppNote
    07/30/2012
    1414KB
    AppNote
    09/14/2017
    984KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    08/08/2017
    414KB
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2009
    834KB
    AppNote
    04/19/2017
    184KB
    AppNote
    02/03/2010
    482KB
    AppNote
    05/19/2010
    1100KB
    AppNote
    05/11/2011
    168KB
    AppNote
    11/30/2011
    274KB
    AppNote
    02/19/2009
    116KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    10/05/2017
    3359KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Product Line Documents
     
     
     
     
    Product Line Documents
    04/21/2010
    780KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    08/30/2010
    115KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    05/08/2007
    1069KB
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    04/22/2009
    643KB
      User Guides
     
     
     
     
    User Guides
    11/24/2010
    2092KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC18F67K22-E/MR
    64
    QFN
    -40C to +125C
    TUBE
    4.57
    4.19
    3.79
    3.49
    3.32
     
    PIC18F67K22-E/PT
    64
    TQFP
    -40C to +125C
    TRAY
    4.45
    4.08
    3.70
    3.40
    3.23
    PIC18F67K22-I/MR
    64
    QFN
    -40C to +85C
    TUBE
    4.16
    3.82
    3.46
    3.18
    3.02
    PIC18F67K22-I/MRRSL
    64
    QFN
    -40C to +85C
    TUBE
    4.16
    3.82
    3.46
    3.18
    3.02
     
    PIC18F67K22-I/PT
    64
    TQFP
    -40C to +85C
    TRAY
    4.05
    3.71
    3.36
    3.09
    2.94
    PIC18F67K22-I/PTRSL
    64
    TQFP
    -40C to +85C
    TRAY
    4.05
    3.71
    3.36
    3.09
    2.94
    PIC18F67K22T-I/MR
    64
    QFN
    -40C to +85C
    T/R
    4.21
    3.86
    3.50
    3.22
    3.06
     
    PIC18F67K22T-I/MRRSL
    64
    QFN
    -40C to +85C
    T/R
    4.21
    3.86
    3.50
    3.22
    3.06
     
    PIC18F67K22T-I/PT
    64
    TQFP
    -40C to +85C
    T/R
    4.10
    3.75
    3.40
    3.13
    2.98
     
    PIC18F67K22T-I/PTRSL
    64
    TQFP
    -40C to +85C
    T/R
    4.10
    3.75
    3.40
    3.13
    2.98
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • PIC18F87K22 PIM ( MA180028 )

      PIC18F87K22

      Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

      This processor PIM includes a 80-pin PIC18F87K22 MCU...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Break on stack overflow:True
      Pgm-memory HW breakpoints:3
      Data-memory breakpoints:3
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:3
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Break on stack overflow:True
      Stop watch:True
      Pgm-memory HW breakpoints:3

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:3
      Native Trace:True
      Break on stack overflow:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:3
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164327   PartNo: PIC18F67K22 (64PT)
      • Socket: AC164352   PartNo: PIC18F67K22 (64MR)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    64
    64
    3,862
    $2.70
     
    64
    128
    3,862
    $2.94
     
    80
    32
    2,048
    $2.66
     
    80
    64
    3,862
    $2.97
     
    80
    128
    3,862
    $3.21
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC18F67K22-E/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F67K22T-I/PTRSL
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F67K22-I/PTRSL
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F67K22-I/PT
    0.286700
    2.487500
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F67K22T-I/PT
    0.286700
    0.738333
    64
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC18F67K22-I/MR
    0.232400
    0.350000
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    PIC18F67K22-E/MR
    0.232400
    0.350000
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    PIC18F67K22T-I/MR
    0.232400
    0.370303
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    PIC18F67K22-I/MRRSL
    0.232400
    0.350000
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    PIC18F67K22T-I/MRRSL
    0.232400
    0.370303
    64
    QFN
    9x9x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.