Microchip Technology Inc
product primary image

MCP6411

Status: In Production

Features:

  • Low Quiescent Current: 50 µA (typical)
  • Low Input Offset Voltage: ±1.0 mV (maximum)
  • Enhanced EMI Protection: EMIRR 90 dB at 1.8 GHz
  • Supply Voltage Range: 1.7V to 5.5V
  • Gain Bandwidth Product: 1 MHz (typical)
  • Rail-to-Rail Input/Output
  • Slew Rate: 0.5 V/µs (typical)
  • Unity Gain Stable
  • No Phase Reversal
  • Small Packages: SC70-5, SOT-23-5
  • Extended Temperature Range: - -40°C to +125°C
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP6411 is a single general purpose op amp offering integrated EMI Protection and rail-to-rail input /output over the 1.7 to 5.5V operating range. This amplifier has a typical GBWP of 1 MHz with typical quiescent current of 50 uA. The MCP6411 is available in SC-70 and SOT-23 packages.

Additional Features
    • Low Quiescent Current: 50 µA (typical)
    • Low Input Offset Voltage: ±1.0 mV (maximum)
    • Enhanced EMI Protection: EMIRR 90 dB at 1.8 GHz
    • Supply Voltage Range: 1.7V to 5.5V
    • Gain Bandwidth Product: 1 MHz (typical)
    • Rail-to-Rail Input/Output
    • Slew Rate: 0.5 V/µs (typical)
    • Unity Gain Stable
    • No Phase Reversal
    • Small Packages: SC70-5, SOT-23-5
    • Extended Temperature Range: - -40°C to +125°C
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
1000
# per Package
1
Iq Typical (µA)
47
Iq Max (µA)
55
GBWP (kHz)
1000
Operating Voltage Range (V)
1.7 to 5.5
Device Description
Linear Op Amps
Input Voltage Noise Density (nV/rt(Hz))
38
PSRR Min (dB)
90
CMRR Min (dB)
90
Vos/Ta (uV/°C)
3
Ib (pA)
1
Aol (dB)
95
PM (deg)
55
Isc (mA)
6
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
VIN Min (V)
-1
VIN Max (V)
6.5
# of Op-amps per package
1
Supply Current (per Op Amp)
47
Input Offset Voltage Typ (mV)
1
Input Offset Voltage Max (mV)
1
Typ Input Bias Current (pA)
1
Θja (C/W)
331

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6421 and MCP6411 EMIRR Evaluation Board
MCP6421 and MCP6411 EMIRR Evaluation Board ( ADM00443 )

The MCP6421 EMIRR Evaluation Board is intended to support the electromagnetic interference rejection ratio (EMIRR) measurement and to show the electromagnetic interference (EMI) rejection capability of the MCP6421 operational amplifier.

Devices Supported: MCP6421

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6411T-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
Rohs icon
efup china icon
MCP6411T-E/LTY
0.006300
0.033333
5
SC70
-
NiPdAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy