Microchip Technology Inc
Buy
it now
KSZ8061
DATA SHEET
(01/11/2018)

DOWNLOAD

KSZ8061

In Production

The KSZ8061 is a family of single-chip 10Base-T/100Base-TX Ethernet physical layer transceivers for transmission and reception of data over unshielded twisted pair (UTP) cable.  The KSZ8061 features Quiet-WIRE® internal filtering to reduce line emissions.  It is ideal for applications, such as automotive or industrial networks, where stringent radiated emission limits need to be met.  Quiet-WIRE can use low-cost unshielded cable, where previously only shielded cable solutions were possible.  The KSZ8061 also features enhanced immunity to environmental EM noise.

The KSZ8061MNx offers the Media Independent Interface (MII) for direct connection with MII-compliant Ethernet MAC processors and switches.  The KSZ8061RNx features a Reduced Media Independent Interface (RMII) for direct connection with RMII-compliant Ethernet MAC processors and switches.  The KSZ8061RNB generates a 50MHz RMII reference clock for use by the connected MAC device.  In contrast, the KSZ8061RND receives the 50MHz RMII reference clock as an input.

They are designed to exceed Automotive AEC-Q100 and EMC requirements, and feature an extended temperature range of -40°C to +105°C.

The KSZ8061MNX is supplied in a 32-lead, 5mm x 5mm QFN or WQFN package.  The KSZ8061MNG is in a 48-lead, 7mm x 7mm QFN package.  The KSZ8061RNx are supplied in 32-pin, 5mm x 5mm QFN and WQFN packages.

Microchip's complimentary and confidential LANCheck® online design review service is available for customers who have selected our products for their application design-in. The LANCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

 

    Features

        • Quiet-WIRE® programmable EMI filter
        • MII/RMII interface with MDC/MDIO management interface for register configuration
        • On-chip termination resistors for the differential pairs
        • LinkMD®+ receive signal quality indicator
        • Fast start-up and link
        • Ultra-Deep Sleep standby mode: CPU or signal detect activated
        • Loopback modes for diagnostics
        • Programmable interrupt output
    Parameter Name
    Value
    Description
    10Base-T/100Base-TX Physical Layer Transceiver with Quiet-WIRE(r)
    Ethernet Bandwidth
    10/100Mbps
    Op. Voltage (V)
    3.3
    LEDs
    2
    # of Ethernet Ports
    1
    Interface
    MII/RMII
    Temp. Range Min. (°C)
    -40
    Temp. Range Max. (°C)
    105
    HP-Auto MDIX
    Yes
    Automotive
    Yes
    Supply Voltage (V)
    3.3
    Vdd I/O (V)
    1.8/2.5/3.3
    Cable Diagnostics
    Yes
    On-Chip Termination
    Yes
    Documentation
    Data Sheets
    12/20/2017
    1517KB
    Data Sheets
    01/11/2018
    1497KB
      Errata
     
     
     
     
    Errata
    01/22/2016
    184KB
      Application Notes
     
     
     
    AppNote
    01/11/2017
    702KB
    AppNote
    10/01/2015
    108KB
    AppNote
    10/01/2015
    104KB
    AppNote
    10/01/2015
    149KB
    AppNote
    10/01/2015
    122KB
    AppNote
    10/02/2015
    132KB
    AppNote
    10/02/2015
    420KB
    AppNote
    11/12/2015
    171KB
      Brochures
     
     
     
     
    Brochures
    07/27/2017
    3196KB
      Design Guides
     
     
     
     
    Design Guides
    03/22/2016
    411KB
    Design Guides
    03/22/2016
    407KB
    Design Guides
    03/22/2016
    409KB
    Design Guides
    03/22/2016
    407KB
      IBIS
     
     
     
    IBIS
    02/09/2017
    293KB
    IBIS
    02/09/2017
    293KB
    IBIS
    02/09/2017
    293KB
      Software Library
     
     
     
     
    SoftwareLibrary
    02/01/2016
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    KSZ8061MNGW
    48
    VQFN
    -40C to +105C
    TRAY
    2.05
    1.71
    1.55
    1.43
    1.36
    KSZ8061MNGW-TR
    48
    VQFN
    -40C to +105C
    T/R
    2.05
    1.71
    1.55
    1.43
    1.36
     
    KSZ8061MNXI
    32
    VQFN
    -40C to +85C
    TRAY
    1.83
    1.53
    1.39
    1.28
    1.22
    KSZ8061MNXI-TR
    32
    VQFN
    -40C to +85C
    T/R
    1.83
    1.53
    1.39
    1.28
    1.22
     
    KSZ8061RNBW
    32
    VQFN
    -40C to +105C
    TRAY
    1.91
    1.59
    1.45
    1.34
    1.27
    KSZ8061RNBW-TR
    32
    VQFN
    -40C to +105C
    T/R
    1.91
    1.59
    1.45
    1.34
    1.27
     
    KSZ8061RNDW
    32
    VQFN
    -40C to +105C
    TRAY
    1.91
    1.59
    1.45
    1.34
    1.27
    KSZ8061RNDW-TR
    32
    VQFN
    -40C to +105C
    T/R
    1.91
    1.59
    1.45
    1.34
    1.27
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • KSZ8061MNX EVAL BOARD ( KSZ8061MNX-EVAL )

      KSZ8061MNX

      The KSZ8061 32-QFN Evaluation Board is designed to enable functional and performance testing of the KSZ8061MNX PHY. In addition to the KSZ8061 PHY, there is a second PHY – a KSZ8081. The KSZ8081 is a standard 10/100 Ethernet PHY. It is used here to provide a second line interface, for simple full-duplex traffic through the KSZ8061. This board is not intended for evaluation of the KSZ8081.

    • SAM V71 Xplained Ultra ( ATSAMV71-XULT )

      SAM

      The SAM V71 Xplained Ultra evaluation kit is ideal for evaluating and prototyping with the SAM V71, SAM V70, SAM S70 and SAM E70 ARM® Cortex®-M7 based microcontrollers. Xplained Pro Extension kits compatible with SAM V71 Xplained Ultra can be purchased individually.

      The ATSAMV71-XULT evaluation kit does not include extension boards.

      Please refer to the respective

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    KSZ8061MNGW
    0.129500
    0.961539
    48
    VQFN
    7x7x0.9mm
    Matte Tin
    e3
    KSZ8061RNBW-TR
    0.061400
    0.350000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061MNGW-TR
    0.129500
    0.728000
    48
    VQFN
    7x7x0.9mm
    Matte Tin
    e3
    KSZ8061RNBW
    0.061400
    0.408163
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNDW-TR
    0.061400
    0.350000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNDW
    0.061400
    0.408163
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061MNXI-TR
    0.061400
    0.350000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061MNXI
    0.061400
    0.408163
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061MNXV
    0.061400
    0.714286
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061MNXV-TR
    0.061400
    0.200000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNBV
    0.061400
    0.714286
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNBV-TR
    0.061400
    0.200000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNDV
    0.061400
    0.714286
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    KSZ8061RNDV-TR
    0.061400
    0.200000
    32
    VQFN
    5x5x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.