Microchip Technology Inc
Buy
it now
ATTINY814
DATA SHEET
(07/13/2017)

DOWNLOAD

ATTINY814

In Production

The ATtiny817/816/814/417 is a series of microcontrollers featuring the 8-bit AVR®  processor with hardware multiplier - running at up to 20MHz and with up to 8KB Flash, 512B SRAM and 128 bytes of EEPROM in 14-, 20- and 24-pin packages. The series uses the latest Core Independent Peripherals with low power features.  Including Event System, intelligent analog and advanced peripherals. Capacitive touch interfaces with proximity sensing and driven shield are supported by the integrated QTouch®  peripheral touch controller.

 

Additional Documents

 

 

    Features

        8-bit high-performance AVR RISC CPU

        • Hardware multiplier
        • Three sleep modes:
          • Idle
          • Standby
          • Power Down
        • Event System 
        • Watchdog Timer (WDT)
        • Power-On Reset (POR)
        • Brown-Out Detection (BOD)
        • Single pin programming and debugging interface (UPDI)

        Analog Features

        • 12 Channel 10-bit ADC with Voltage Reference
        • 8-bit Digital to Analog Converter (DAC)
        • Comparators

        Timing/Waveform/Measurement Control 

        • Configurable Custom Logic (CCL)
        • 1x 12-bit Timers (TCD)
        • 2x 16-bit Timer (TCA / TCB)
        • Cyclical Redundancy Check (CRC/SCAN)

        Communication

        • Peripheral Touch Controller (PTC)
        • 6 channels self-capacitance
        • 9 channels mutual-capacitance
        • SPI / I2C / USART
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    8
    CPU Speed (MIPS)
    20
    RAM Bytes
    512
    Data EEPROM (bytes)
    128
    Digital Communication Peripherals
    1-UART, 1-SPI, 1-I2C
    Capture/Compare/PWM Peripherals
    3 Input Capture, 3 CCP, 6PWM
    Timers
    1 x 8-bit, 2 x 16-bit
    Comparators
    1
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    14
    Cap Touch Channels
    9
    Documentation
    Data Sheets
    07/13/2017
    3679KB
    Data Sheets
    07/13/2017
    479KB
      Application Notes
     
     
     
    AppNote
    11/01/2009
    126KB
    AppNote
    09/01/2005
    64KB
    AppNote
    05/01/2002
    84KB
    AppNote
    12/10/2016
    142KB
    AppNote
    05/01/2006
    226KB
    AppNote
    05/01/2002
    69KB
    AppNote
    01/01/2003
    94KB
    AppNote
    05/01/2002
    91KB
    AppNote
    05/01/2002
    84KB
    AppNote
    04/01/2008
    170KB
    AppNote
    05/01/2002
    99KB
    AppNote
    12/10/2016
    241KB
    AppNote
    09/01/2005
    73KB
    AppNote
    02/01/2003
    85KB
    AppNote
    05/01/2002
    197KB
    AppNote
    05/01/2002
    134KB
    AppNote
    09/01/2005
    57KB
    AppNote
    05/01/2002
    115KB
    AppNote
    04/01/2003
    71KB
    AppNote
    05/01/2002
    147KB
    AppNote
    06/01/2006
    75KB
    AppNote
    05/01/2002
    75KB
    AppNote
    04/01/2003
    94KB
    AppNote
    05/01/2002
    150KB
    AppNote
    12/10/2016
    284KB
    AppNote
    01/01/2004
    226KB
    AppNote
    01/01/2004
    100KB
    AppNote
    12/10/2016
    207KB
    AppNote
    04/01/2005
    149KB
    AppNote
    01/01/2008
    108KB
    AppNote
    12/10/2016
    258KB
    AppNote
    10/01/2004
    342KB
    AppNote
    05/01/2002
    76KB
    AppNote
    01/01/2004
    140KB
    AppNote
    12/10/2016
    283KB
    AppNote
    05/01/2002
    125KB
    AppNote
    05/01/2002
    139KB
    AppNote
    06/01/2004
    92KB
    AppNote
    09/01/2005
    91KB
    AppNote
    05/01/2002
    111KB
    AppNote
    04/01/2008
    414KB
    AppNote
    12/10/2016
    511KB
    AppNote
    02/01/2002
    72KB
    AppNote
    12/10/2016
    229KB
    AppNote
    01/01/2004
    135KB
    AppNote
    07/01/2008
    174KB
    AppNote
    01/01/2003
    105KB
    AppNote
    12/10/2016
    252KB
    AppNote
    07/01/2003
    77KB
    AppNote
    12/10/2016
    406KB
    AppNote
    09/01/2003
    145KB
    AppNote
    11/01/2003
    55KB
    AppNote
    06/01/2008
    139KB
    AppNote
    12/10/2016
    492KB
    AppNote
    03/01/2005
    57KB
    AppNote
    12/10/2016
    304KB
    AppNote
    12/10/2016
    257KB
    AppNote
    12/10/2016
    272KB
    AppNote
    12/10/2016
    209KB
    AppNote
    04/01/2008
    163KB
    AppNote
    12/10/2016
    555KB
    AppNote
    08/01/2013
    591KB
    AppNote
    10/01/2012
    220KB
    AppNote
    04/01/2004
    54KB
    AppNote
    11/01/2004
    117KB
    AppNote
    12/10/2016
    662KB
    AppNote
    03/01/2005
    75KB
    AppNote
    12/10/2016
    314KB
    AppNote
    12/10/2016
    388KB
    AppNote
    10/01/2005
    129KB
    AppNote
    12/10/2016
    526KB
    AppNote
    03/01/2005
    485KB
    AppNote
    07/01/2013
    629KB
    AppNote
    07/01/2015
    743KB
    AppNote
    03/01/2007
    114KB
    AppNote
    07/01/2012
    125KB
    AppNote
    12/01/2012
    1400KB
    AppNote
    10/01/2012
    467KB
    AppNote
    12/10/2016
    206KB
    AppNote
    12/10/2016
    436KB
    AppNote
    12/10/2016
    363KB
    AppNote
    12/10/2016
    100KB
    AppNote
    10/01/2003
    162KB
    AppNote
    12/01/2005
    208KB
    AppNote
    12/01/2006
    534KB
    AppNote
    12/10/2016
    323KB
    AppNote
    09/01/2007
    109KB
    AppNote
    10/01/2008
    2894KB
    AppNote
    07/01/2009
    470KB
    AppNote
    07/01/2008
    146KB
    AppNote
    09/01/2005
    117KB
    AppNote
    09/01/2005
    567KB
    AppNote
    06/01/2006
    453KB
    AppNote
    10/01/2005
    245KB
    AppNote
    10/01/2005
    148KB
    AppNote
    12/10/2016
    226KB
    AppNote
    02/01/2006
    318KB
    AppNote
    02/01/2006
    247KB
    AppNote
    06/01/2006
    152KB
    AppNote
    12/10/2016
    275KB
    AppNote
    04/01/2008
    131KB
    AppNote
    01/01/2008
    99KB
    AppNote
    10/01/2007
    537KB
    AppNote
    08/01/2011
    149KB
    AppNote
    08/01/2008
    242KB
    AppNote
    09/01/2007
    846KB
    AppNote
    09/01/2007
    151KB
    AppNote
    07/01/2007
    435KB
    AppNote
    09/01/2007
    244KB
    AppNote
    05/05/2017
    315KB
    AppNote
    03/01/2008
    317KB
    AppNote
    03/01/2008
    114KB
    AppNote
    12/10/2016
    139KB
    AppNote
    11/01/2010
    309KB
    AppNote
    07/01/2013
    486KB
    AppNote
    03/01/2015
    1035KB
    AppNote
    02/01/2011
    241KB
    AppNote
    10/01/2012
    299KB
    AppNote
    03/01/2011
    324KB
    AppNote
    11/01/2011
    236KB
    AppNote
    12/10/2016
    244KB
    AppNote
    12/10/2016
    167KB
    AppNote
    03/01/2012
    104KB
    AppNote
    04/19/2017
    540KB
    AppNote
    07/21/2017
    131KB
    AppNote
    05/30/2017
    275KB
    AppNote
    07/28/2017
    936KB
    AppNote
    06/23/2017
    302KB
    AppNote
    08/14/2017
    4792KB
    AppNote
    07/27/2017
    138KB
    AppNote
    08/28/2017
    561KB
    AppNote
    08/15/2017
    538KB
    AppNote
    08/31/2017
    567KB
    AppNote
    08/30/2017
    232KB
    AppNote
    05/30/2017
    401KB
    AppNote
    09/13/2017
    4349KB
    AppNote
    09/12/2017
    689KB
    AppNote
    07/18/2017
    239KB
      Brochures
     
     
     
     
    Brochures
    09/01/2013
    1206KB
      Certifications
     
     
     
    Certifications
    08/24/2017
    650KB
    Certifications
    08/24/2017
    1342KB
      Product Document
     
     
     
     
    Product Document
    12/10/2016
    2468KB
      Quick Start Guides
     
     
     
    Quick Start Guides
    01/01/2004
    188KB
    Quick Start Guides
    01/01/2004
    430KB
    Quick Start Guides
    05/01/2013
    112KB
    Quick Start Guides
    06/01/2013
    933KB
    Quick Start Guides
    02/01/2005
    227KB
    Quick Start Guides
    01/01/2004
    196KB
    Quick Start Guides
    01/01/2004
    213KB
    Quick Start Guides
    05/01/2013
    104KB
      Tutorials
     
     
     
    Tutorials
    08/22/2017
    8451KB
    Tutorials
    08/14/2017
    5636KB
      User Guides
     
     
     
    User Guides
    12/10/2016
    4701KB
    User Guides
    12/10/2016
    1913KB
    User Guides
    08/02/2017
    312KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATTINY814-SSFR
    14
    SOIC
    -40C to +125C
    T/R
    0.67
    0.62
    0.56
    0.52
    0.49
    ATTINY814-SSNR
    14
    SOIC
    Various
    T/R
    0.64
    0.58
    0.53
    0.49
    0.46

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Power Debugger kit ( ATPOWERDEBUGGER )

      Power

      Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

      In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of...

    • ATSTK600 Kit ( ATSTK600 )

      ATSTK600

      A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

      The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

    • ATTINY817-QTMOISTD ( ATTINY817-QTMOISTD )

      ATTINY817-QTMOISTD

      The ATtiny817 QTouch Moisture Demo Kit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that...

    • ATtiny817 Xplained Pro ( ATTINY817-XPRO )

      ATtiny817

      The ATtiny817 Xplained Pro evaluation kit is a hardware platform for evaluating the latest tinyAVR® microcontrollers (ATtiny817, ATtiny816, ATtiny814, ATtiny417). The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.
      The ATtiny817 Xplained Pro evaluation kit does not include extension boards, which can be purchased individually....

    • ATtiny817 Xplained Mini ( ATTINY817-XMINI )

      ATtiny817

      The ATtiny817 Xplained Mini evaluation kit is a hardware platform for evaluating ATtiny817, ATtiny816, ATtiny814, and ATtiny417 microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

      It features two capacitive buttons for easy evaluation of the integrated QTouch® Peripheral Touch Controller (PTC).

    • Atmel-ICE Full Kit ( ATATMEL-ICE )

      Atmel-ICE

      Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.

      Atmel-ICE supports:

      • Programming and on-chip debugging of all AVR 32-bit MCUs on both JTAG and aWire interfaces
      • Programming and on-chip debugging of all AVR...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    14
    16
    2,048
    $0.52
    Event System and Peripheral Touch Controller
    20
    16
    2,048
    $0.55
    Event System and Peripheral Touch Controller
    24
    16
    2,048
    $0.66
    Event System and Peripheral Touch Controller
    14
    4
    256
     
    Event System and Peripheral Touch Controller
    20
    4
    512
     
    Event System and Peripheral Touch Controller
    24
    4
    256
    $0.57
    Event System and Peripheral Touch Controller
    14
    8
    512
    $0.46
    Event System and Peripheral Touch Controller
    20
    8
    512
    $0.50
    Event System and Peripheral Touch Controller
    24
    8
    512
    $0.64
    Event System and Peripheral Touch Controller
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATTINY814-SSFR
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    ATTINY814-SSNR
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.