Microchip Technology Inc

ATmegaS128

In Production

ATmegaS128 is the space market version of the popular Microchip AVR® ATmega128. The space qualified version of this part adds: Ceramic & hermetic package, extended temperature range -55??C/125??C, extended qualification flow according to QML-V or QML-Q space grade flow. Radiations performances for the ATmegaS128 are: SEL LET > 62.5 MeV.cm2/mg lead to latch up immune, SEU LET > 3 MeV.cm2/mg and TID up to 30 Krad (Si).

 
    Parameter Name
    Value
    Operating Voltage Range (Vcc)
    3 to 3.6
    SPI
    1
    CPU
    8-bit AVR
    EEPROM (Bytes)
    4096
    External Bus Interface
    1
    Max I/O Pins
    53
    I/O Supply Class Max
    3.6
    I2C
    1
    I/O Supply Class Min
    3
    Debug Interface
    JTAG
    Output Compare Channels
    8
    OperatingVoltageMax
    3.6
    Temp# Range Range (deg C)
    -55 to 125
    Flash (kBytes)
    128
    ADC Channels
    1
    Self Program Memory
    Yes
    Analog Comparators
    1
    UART
    2
    Ext Interrupts
    8
    Input Capture Channels
    2
    PWM Channels
    6
    RTC
    Counter
    SRAM (kBytes)
    4
    Timers
    4
    Max# Operating Freq# (MHz)
    8
    MPU / MMU
    no / no
    Pin Count
    64
    ADC Speed (ksps)
    15
    Watchdog
    Yes
    ADC Resolution (bits)
    10
    32kHz RTC
    Yes
    Calibrated RC Oscillator
    Yes
    Documentation
    Data Sheets
    07/14/2017
    6245KB
      Application Notes
     
     
     
    AppNote
    11/01/2009
    126KB
    AppNote
    09/01/2005
    64KB
    AppNote
    12/10/2016
    142KB
    AppNote
    05/01/2002
    197KB
    AppNote
    05/01/2002
    75KB
    AppNote
    12/10/2016
    207KB
    AppNote
    10/01/2004
    342KB
    AppNote
    05/01/2002
    76KB
    AppNote
    12/10/2016
    283KB
    AppNote
    12/10/2016
    511KB
    AppNote
    04/01/2008
    92KB
    AppNote
    06/01/2008
    139KB
    AppNote
    12/10/2016
    304KB
    AppNote
    12/10/2016
    257KB
    AppNote
    12/10/2016
    555KB
    AppNote
    12/10/2016
    662KB
    AppNote
    12/10/2016
    526KB
    AppNote
    03/01/2005
    485KB
    AppNote
    07/01/2013
    629KB
    AppNote
    06/01/2006
    453KB
    AppNote
    10/01/2005
    245KB
    AppNote
    12/10/2016
    226KB
    AppNote
    06/01/2006
    152KB
    AppNote
    10/01/2008
    98KB
    AppNote
    10/01/2008
    72KB
    AppNote
    12/10/2016
    139KB
    AppNote
    02/01/2011
    241KB
    AppNote
    03/01/2013
    796KB
    AppNote
    03/01/2012
    361KB
    AppNote
    12/10/2016
    178KB
    AppNote
    07/28/2017
    936KB
    AppNote
    08/28/2017
    561KB
    AppNote
    07/18/2017
    239KB
      Brochures
     
     
     
    Brochures
    12/10/2016
    661KB
    Brochures
    06/01/2015
    785KB
      Product Document
     
     
     
     
    Product Document
    12/10/2016
    2468KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2014
    172KB
      User Guides
     
     
     
     
    User Guides
    08/02/2017
    312KB
    Development Tools
    • Demo & Eval Boards
    • ATSTK600 Kit ( ATSTK600 )

      ATSTK600

      A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

      The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...

    • ATSTK600 Kit ( ATSTK600 )

      ATSTK600

      A complete starter kit and development system for the 8-bit and 32-bit AVR microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

      The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate...