We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Silicon Carbide (SiC) semiconductors are innovative, new options for improving system efficiency, supporting higher operating temperatures and reducing costs in your power electronic designs. They can be used in broad range of high-voltage, high-power applications in industrial, automotive, medical, aerospace, defense, and communication market segments.  Our next-generation SiC MOSFETs and SiC Schottky Barrier Diodes (SBDs) are designed with high-repetitive Unclamped Inductive Switching (UIS) capability and excellent gate oxide shielding and channel integrity for robust operation. Our SiC MOSFET and SiC SBD die can be paired for use in power modules with various topologies.

SiC Devices and Power Modules Offer:


  • Improved system efficiency with lower switching losses
  • Higher power density for similar power topologies
  • Higher operating temperature
  • Reduced cooling needs, smaller filters and passives
  • Higher switching frequency
  • Ten times lower Failure In Time (FIT) rate for neutron susceptibility than comparable Insulated Gate Bipolar Transistors (IGBTs) at rated voltages
  • Extremely low parasitic (stray) inductance at < 2.9 nH in SiC modules

How Can Silicon Carbide Devices Solve Your Design Challenges?


  • Wide range of 700V, 1200V and 1700V SiC products to support a variety of markets and applications
  • Higher SiC power density vs. silicon enables smaller magnetics, transformers, filters and passives, resulting in a compact form factor
  • SiC products can be combined with other Microchip devices, including 8-, 16- and 32-bit microcontrollers, power management devices, analog sensors, touch and gesture controllers and wireless connectivity solutions, to create a total system and lower overall system costs

Vienna 3-Phase Power Factor Correction (PFC) Reference Design

The MSCSICPFC/REF5 is a Vienna 3-Phase PFC Reference Design for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) charger and high-power switch mode power supply applications. This reference design achieves 98.6% efficiency at 30 kW output power.

PLECS Model Available

You can use a Piecewise-Linear Electrical Circuit Simulation (PLECS) tool before hardware design to simulate the dynamic behavior of a complex Vienna PFC circuit that uses ideal switches with optional dsPIC33CH Processor-in-the-Loop (PIL). Click on the “Explore Product” link to go to the reference design page, where you can complete a form to register to download the PFC design files or PLECS simulation model for the Vienna 3-Phase Reference Design.

Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

 

MPLAB® Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

 

Power Check Design Service

Provides advice on your exact physical circuit layout, sharing best practices from an experienced power supply designer, so that physical hardware will match simulations.