LoRa technology can be used to provide connectivity to a vast array of applications, but here are just some examples:

The SAM R34 Xplained Pro Evaluation Kit is a certified LoRa evaluation board for developing with SAM R34 Family of LoRa SiP devices.


The RN2483 LoRa® Technology Mote is a LoRaWAN™ Class A end-device based on the RN2483 LoRa® modem.

The RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a development board that showcases the Microchip RN2903 Low-Power Long Range, LoRa® Technology Transceiver Module.

The RN2903 LoRa® Mote is a battery-powered LoRaWAN™ Class A device for demonstrating range and LoRaWAN compatibility.

The WLR089 Xplained Pro Evaluation Kit is a certified LoRa(R) evaluation board for developing with the WLR089U0 LoRa module and SAM R34 family of LoRa devices.

The ExpLoRer LoRa Board is an all-in-one development platform for evaluating the RN2903A LoRaWAN module and RN4871 Bluetooth module.

The ExpLoRer LoRa Board for US/AUS (915 MHz) is an easy-to-use development board based on SAMD21 Cortex® - M0+ microcontroller. The board features RN2903A LoRaWAN module along with an RN4871 Bluetooth 4.2 BLE module. This small development board comes with two rows of standard headers for feature expansion and rapid prototyping. The SODAQ ExpLoRer board also includes a micro USB port for debug as well as for charging purposes.
Visit GitHub and use these code examples to jump-start your development with the SAM R34 LoRa SiP and WLR089U0 module.
Take advantage of this easy-to-use P2P protocol to create long-range and low-power applications with SAM R34 LoRa technology ICs and the WLR089U0 module.
Live Chat