We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL025

CHIPKIT CMOD DEVELOPMENT BOARD



  • PIC32MX1xx
  • 128KB Flash
  • 32KB RAM
  • 50 MHz operating speed
  • PPS, two SPI, two I2C, and two UART connectors
  • 13 channel 10-bit ADC
  • 33 available I/O pins
  • 3.3V operating voltage
  • 13 analog inputs
  • Two 12-pin Pmod connectors
  • Convenient 600-mil 2x20-pin DIP package
  • Two user LEDs
  • Programmable with MPIDE
  • Also programmable with MPLAB IDE (with the addition of the PICkit 3 in-system programmer/debugger)
  • Overview


    The chipKIT™ Cmod (Digilent 410-269) is a development board in the chipKIT Platform line of tools from Digilent.
    Package Contents
    The board provides everything you need to start developing embedded applications using any of the chipKIT-compatible IDEs, but in addition, the chipKIT Cmod is also fully compatible with Microchip's MPLAB® X IDE. Note, however, that to develop embedded applications using MPLAB X, a separate device programmer/debugger, such as the Digilent chipKIT PGM (TDGL015) or the Microchip PICkit™3 Programmer (PG164130) is required.