Change Product Group

Ethernet Controller Products

Loading..
Product Buy Status Documents 5K Pricing Automotive Grade Ethernet Bandwidth Interface MAC PHY Fiber Support TX/RX RAM Buffer(Bytes) Interrupt Pin IEEE 1588 WOL EEE LEDs Cable Diag Op. Voltage (V) Vdd I/O (V) Temp Range Min.(° C) Temp Range Max.(° C) Packages
ENC28J60 In Production $2.03 No 10Mbps SPI Yes Yes No 8K 1 No No No 2 No 0 3.3 -40 85 28/QFN
28/SOIC 300mil
28/SPDIP
28/SSOP 208mil
ENC424J600 In Production $2.60 No 10/100Mbps SPI, Parallel Yes Yes No 24K 1 No No No 2 No 0 3.3 -40 85 44/QFN
44/TQFP
ENC624J600 In Production $2.81 No 10/100Mbps SPI, Parallel Yes Yes No 24K 1 No No No 2 No 0 3.3 -40 85 64/TQFP
KSZ8441 In Production $3.97 No 10/100Mbps / FX 8-bit or 16-bit Yes Yes Yes 12KB(RX) 6KB(TX) 1 Yes Yes Yes 2 Yes 0 1.8/2.5/3.3 -40 85 64/LQFP
KSZ8692 Mature Product $13.42 No 10/100Mbps 8-bit or 16-bit Yes No No 8K 0 No Yes 0 0 3.3 -40 85 400/PBGA
KSZ8695 Mature Product $7.99 No 10/100Mbps 8/16/32-bit, MII Yes Yes Yes 8k 0 No Yes 6 0 3.3 0 70 208/PQFP
289/PBGA
KSZ8841 Mature Product
Consider: KSZ8851
$5.36 No 10/100Mbps 8/16/32-bit Yes Yes Yes 8K 1 No Yes 4 Yes 0 3.3 -40 85 100/LFBGA
128/LQFP
128/PQFP
KSZ8851 In Production
Consider: LAN9250, ENC28J60, ENC624J600, ENC424J600
$2.42 Yes 10/100Mbps 8-/16-/32-bit or SPI Yes Yes No 12KB(RX) 6KB(TX) 1 No Yes No 2 Yes 0 1.8/2.5/3.3 -40 85 32/VQFN
48/LQFP
128/PQFP
KSZ9692 Mature Product $18.27 No 10/100/1000Mbps 8/16-bit Yes No No 8K 0 No Yes 0 No 0 3.3 -40 85 400/PBGA
LAN89218 In Production $18.24 Yes 10/100Mbps 32 bit Host Bus Yes Yes No 16K 1 No No No 3 No 0 3.3 -40 85 100/LQFP
LAN89730 In Production
Consider: LAN89530
$5.87 Yes 10/100Mbps HSIC Yes Yes No 28K 1 No Yes No 3 No 0 3.3 -40 85 56/VQFN
LAN9115 Mature Product
Consider: LAN9218
$6.18 No 10/100Mbps 16 bit Host Bus Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 100/LQFP
LAN9116 Mature Product
Consider: LAN9218
$8.26 No 10/100Mbps 16-bit or 32-bit Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 100/LQFP
LAN9117 Mature Product
Consider: LAN9218
$8.43 No 10/100Mbps 16 bit Host Bus Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 100/LQFP
LAN9118 Mature Product
Consider: LAN9218
$13.48 No 10/100Mbps 16-bit or 32-bit Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 100/LQFP
LAN91C100FD Mature Product
Consider: LAN9217, LAN9218
Call for pricing No 10/100Mbps 16-bit or 32-bit Yes Yes No External 128K 1 No No No 0 No 0 5 0 70 208/QFP
LAN91C110 Mature Product
Consider: LAN9220
Call for pricing No 10/100Mbps 16 bit PCMCIA and Host Bus Yes Yes No External 128K 1 No No No 0 No 0 5 0 70 144/TQFP
LAN91C111 In Production
Consider: LAN9218
$16.55 No 10/100Mbps 16-bit or 32-bit Yes Yes No 8K 1 No No No 2 No 0 3.3 -40 85 128/QFP
128/TQFP
LAN91C96 Mature Product
Consider: LAN9217, LAN9218
$11.03 No 10Mbps 16 bit PCMCIA and Host Bus Yes Yes No 6K 4 No No No 4 No 0 3.3 0 70 100/QFP
100/TQFP
LAN9210 In Production
Consider: LAN9220
$5.20 No 10/100Mbps 16 bit Host Bus Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 56/VQFN
LAN9211 In Production
Consider: LAN9221
$6.26 No 10/100Mbps 16 bit Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 56/VQFN
LAN9215 In Production
Consider: LAN9217, LAN9218
$7.42 No 10/100Mbps 16 bit Host Bus, MII Yes Yes No 16K 1 No No No 3 No 0 3.3 -40 85 100/LFBGA
100/LQFP
LAN9217 In Production $10.67 No 10/100Mbps 16 bit Host Bus, MII Yes Yes No 16K 1 No No No 3 No 0 3.3 0 70 100/LQFP
LAN9218 In Production $13.37 No 10/100Mbps 32 bit Host Bus Yes Yes No 16K 1 No No No 3 No 0 3.3 -40 85 100/LQFP
LAN9220 In Production $3.74 No 10/100Mbps 16 bit Host Bus Yes Yes No 16K 1 No No No 2 No 0 3.3 0 70 56/VQFN
LAN9221 In Production $4.67 No 10/100Mbps 16 bit Host Bus Yes Yes No 16K 1 No No Yes 2 No 0 3.3 -40 85 56/VQFN
LAN9250 In Production $3.87 No 10/100Mbps 8/16-bit Host Bus or SPI Yes Yes Yes 16K 1 Yes Yes Yes 3 Yes 0 1.8/2.5/3.3 -40 105 64/QFN
64/TQFP
LAN9420 In Production $3.02 No 10/100Mbps 32 bit PCI 3.0 Yes Yes No N/A 1 No No No 3 No 0 3.3 -40 85 128/TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Automotive Grade
Ethernet Bandwidth
Interface
MAC
PHY
Fiber Support
TX/RX RAM Buffer(Bytes)
Interrupt Pin
IEEE 1588
WOL
EEE
LEDs
Cable Diag
Op. Voltage (V)
Vdd I/O (V)
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages