The EVB-USB2514B-FS Evaluation Board demonstrates a standalone application for the hub.
The Microchip USB2514 is a Low-Power Full-Featured Full-Speed USB 2.0 compliant hub with four down-stream ports. The EVB-USB2514B-FS Evaluation Board demonstrates a standalone application for the hub. It is designed to robustly demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control. The Evaluation Board is Full-Speed 12Mbits/s and Low-Speed 1.5Mbits/s compatible with self-powered operation available.
Title
|
|||
---|---|---|---|
EVB-USB2514B-FS Evaluation Board Schematic, OrCAD | Download | ||
EVB-USB2514B-FS Evaluation Board Bill of Materials | Download | ||
EVB-USB2514B-FS Evaluation Board Schematic, PDF | Download | ||
EVB-USB2514B-FS Evaluation Board User Guide | Download | ||
EVB-USB2514B-FS Evaluation Board Gerber Files | Download |