We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00667

MCP39F511A POWER MONITOR DEMONSTRATION BOARD


  • Displays Active, Reactive, Apparent Power, RMS Current, RMS Voltage, Line Frequency, Import/Export Active Energy and 4 Quadrant Reactive Energy
  • Event notifications including Over Current, Over Power, Voltage Sag and Voltage Surge
  • Device configuration through PC software, including Event Notifications, Calibration, EEPROM read/writes, PWM Control and Energy Accumulation Start/Reset
  • Direct connect to 90V-240VAC operation
  • 15A maximum recommended load

Overview


The MCP39F511A Power Monitor Demonstration Board is a fully functional single-phase power and energy monitoring system. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy.

It connects easily through USB to the “Power Monitor Utility Software” that offers automated control to allow you to easily experiment with all system configuration settings such as PWM output frequencies, zero crossing detection options, and event configurations, among many others.

The “MCP39F511A Power Monitor Utility” software can also be used to create custom calibration setups. For most accuracy requirements, only a single-point calibration is needed. The energy meter software offers an automated calibration process that can be used to quickly calibrate energy meters and allow you to experiment with different calibration procedures.

Package Contents
  • 1x MCP39F511A Energy Metering & Power Monitoring Demonstration Board (ADM00667) 
  • 1x Mini-USB cable
  • 1x Line cable
  • 1x Load cable

Documentation


Title
Document Id
MCP39F511A Power Monitor Demonstration Board (ADM00667) Gerber files Download fa8c641b-5a24-4c42-b104-163bc440ed04
MCP39F511A Power Monitor Demonstration Board (ADM00667) Schematic Download 81f40256-b8bc-4c71-a9ef-a204c45ce0c1
MCP39F511A Power Monitor Demonstration Board (ADM00667) BOM Download b51ff390-c9f7-44cb-9d68-ee5407eac559
MCP39F511A Power Monitor Demonstration Board User Guide Download 79116eb9-51d4-4753-bfce-f945c0dababd
ADM00667-R4 Design Files Download dafc7d91-5cf7-4ed4-9aee-cef306535244
MCP39F511 Power Monitor Demonstration Board (ADM00667) Gerbers Download 0a4049a9-d725-4259-8d91-c22ce0358e61
MCP39F511 Power Monitor Demonstration Board (ADM00667) BOM Download 8862c0d0-92f4-475a-bc58-67ee1795b152
MCP39F511 Power Monitor Demonstration Board (ADM00667) Schematics Download cd75d83c-0a8e-4fc6-8a2b-b408f076fe89
MCP39F511 Power Monitor Demonstration Board User's Guide Download 2d170c53-cc74-4460-a773-cf9a5039c252

Software


Title
Date
Power Monitor Utility GUI v1.4.5 Download 12 Sep 2024