Microchip Technology Inc

PIC32MX1/2/5 Starter Kit

Part Number: DM320100

The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN transceiver which serves as an interface between a CAN protocol controller and the physical two wire bus. It also comes equipped with an onboard DB9 connector to interface with the CAN2.0B based applications.

For Demonstration Software and Board Support Packages, Please Visit http://www.microchip.com/harmony

    • PIC32MX570F512L MCU: 50MHz, 512 KB Flash/64 KB RAM
    • MCP2562: A High-Speed CAN Transceiver
    • DB9 Connector for CAN2.0B applications
    • USB receptacles for USB development
    • Expansion Connector to interface to PIC32 expansion boards
    • User definable LEDs & push buttons
    • Integrated Programmer/Debugger


Documentation & Software Back To Top



Documents
Last Updated
Size
 
9/18/2014 10:01:51 PM
502KB