Each of the device slots are pre-configured to offer the following use cases:
Thingpress is a tool that makes AWS IoT device onboarding fast and easy. Many IoT devices use pre-provisioned x.509 certificates for secure authentication. Manufacturers inject these certificates into secure chips during production—but they still need to be registered with AWS IoT.
Thingpress automates this process at scale by importing hundreds of thousands (or even millions) of certificates per day. It allows Trust&GO users to drag and drop the manifest file delivered with each purchase of Integrated Circuits (ICs) into their AWS environment in a properly set up S3 bucket. A cloud-formation script is provided to illustrate the implementation. Typically, the batch uploads approximately 100,000 certificates per hour, including all requested object associations.
More than certificate import:
These associations help align with your application design and device lifecycle goals.
Check out the Getting Started section for step-by-step guidance.
Step 1: Download the Trust Platform Design Suite (TPDS), available for Windows® and macOS®, to prototype with your secure element.
Step 2: Buy the development kit of your choice, then prototype and integrate your application code in the microcontroller.
Step 3: Once the C code is working in your embedded application, you are ready to create the configuration file using the TrustFLEX configurator that is available in the Design Suite. After the configuration file is finalized, submit a support ticket to obtain your encryption key. Encrypt the configuration file using the provided utility, load it in the support ticket and you will receive provisioned validation devices by our Hardware Secure Module (HSM) equipped factories.
The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.
The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE. The board has been developed to work with Microchip's Trust Platform Development Suite of tools.
The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
Live Chat