The Peripheral Pin Select (PPS) module in our 8-bit microcontrollers (MCUs) enables I/O pin remapping of digital peripherals for greater design flexibility and improved layout.
Features
Configures any digital peripheral to any I/O pin
Provides increased freedom and optimized use of integrated digital resources
Flexible pin function assignment
Routes peripheral to multiple pins to increase current drive