We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Designed to reduce design complexity, cost and time to market, the SAMA5D27 SOM integrates proven Microchip components onto a small, single-sided Printed Circuit Board (PCB). With its combination of a high-performance SAMA5D27 microprocessor (MPU) plus power management, memory, Ethernet PHY and other Microchip components, this all-in-one solution meets complex design demands while simplifying hardware design and software development.

Complete the form to register to download the free board design files.

Key Features of this Reference Design:

  • Centered on the high-performance System-in-Package 32-bit Arm® Cortex®-A5 processor-based MPU SAMA5D27 and 1 Gb DDR2 SDRAM running up to 500 MHz
  • On-board MIC2800 power management unit optimized for successful integration with Microchip MPUs
  • 24AA02E48T-I/OT 2 Kb serial EEPROM with EUI-48™ node identity
  • KSZ8081RNAIA 10BASE-T/100BASE-TX Ethernet PHY