We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Legacy Softpacks

Softpacks are no longer maintained for PIC32C microcontrollers (MCUs) and SAM MCUs and microprocessors (MPUs). They are being provided on an as-is basis for the supported devices. There is no plan to update these Softpacks, so we strongly encourage you to use MPLAB® Harmony Software Development Framework for your application development.

Getting Started with the SAM E51 Curiosity Nano Evaluation Kit

MPLAB® Harmony 3 is a software development framework consisting of compatible and interoperable modules that include peripheral libraries (PLIBs), drivers, system services, middleware and third-party libraries. The MPLAB Harmony Configurator (MHC) is a GUI-based tool that provides an easy way to enable and configure various MPLAB Harmony modules. The MHC is a plug-in to the MPLAB X Integrated Development Environment (IDE). More Details about MPLAB Harmony v3 can be found at

This video explains how to create a simple application on Microchip's ARM® Cortex®-M4 based flash SAM E51 microcontroller using Harmony v3 MHC. This application demonstrates an LED (LED0) toggling on a periodic basis and print the LED toggling rate on a serial terminal. The periodicity of the timeout will change from 500 milliseconds to one second, two seconds, four seconds and back to 500 milliseconds every time you press the switch SW0 on the SAM E51 Curiosity Nano Evaluation Kit.

Live Chat

Need Help?

Privacy Policy