Are you looking for a quick and easy way to implement secure authentication for your Internet of Things (IoT) design? Our Trust&GO platform is designed to streamline the process of enabling network authentication using our ATECC608C secure elements. With a Minimum Orderable Quantity (MOQ) of just ten units, this solution is a great option for the smallest projects up to large-scale deployments. All you need to do is buy the devices, claim them and you are ready to get started.
To prototype with the development kit, use the tutorials and code examples within the Trust Platform Design Suite (TPDS) software, which is available for Windows® and macOS® operating systems.
When you are ready to go to production, order the pre-provisioned devices and download the manifest file from microchipDIRECT.
The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.
The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE. The board has been developed to work with Microchip's Trust Platform Development Suite of tools.
The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
Live Chat