We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Power Management Integrated Circuits (PMICs)

Integrated Power Management for Embedded Processors and Subsystems with Multiple Power Rails


Embedded and application processors and other components in complex systems require multiple power rails and multiple power domains. Using discrete devices for power management in these types of systems can be costly. Power Management Integrated Circuits (PMICs), which integrate multiple voltage regulators and control circuits into a single chip, are excellent options for implementing complete power supply solutions. They reduce component count and board space while easily and cost effectively managing system power.

PMICs are an excellent fit for embedded processing in a wide range of applications such as Internet of Things (IoT), edge computing, medical and Industrial IoT, Electric Vehicles (EVs) and autonomous vehicles. We also offer System on Modules (SOMs) that combine a PMIC with an industrial-grade microprocessor (MPU), along with other devices, to simplify your development and speed up your time to market.

Featured Products


MCP16701

MCP16701 High-Performance, High-Accuracy PMIC for High-End MPU and FPGA Power Solutions

Features:

  • Input voltage: 2.7V to 5.5V
  • Eight 1.5A buck DC-DC channels
  • Four 300 mA high-accuracy LDOs
  • One high-accuracy, high-PSRR LDO controller using external N-channel MOSFET (SerDes lanes supply)
MCP164GX1000

MCP164GX1000 High-Performance PMIC With Optimized Performance for PIC64GX Family of 64-bit MPUs

Features:

  • Input voltage: 2.7V to 5.5V
  • Eight 1.5A buck DC-DC channels
  • Four 300 mA Hhigh-accuracy LDOs
  • One high-accuracy, high-PSRR LDO controller using external N-channel MOSFET (SerDes lanes supply)
     
MCP16501

MCP16501 Cost- and Size-Optimized PMIC for SAMA5DX, SAM9X6, SAMA7G Series MPUs

Features:

  • Input voltage: 2.7V to 5.5V
  • Three 1A output current buck channels with 100% maximum duty cycle capability
  • 2 MHz buck channels PWM operation
  • One auxiliary 300 mA low-dropout linear regulator (LDO)
     
MCP16502

MCP16502 High-Performance PMIC for SAMA5DX, SAM9X6, SAMA7G Series MPUs

Features:

  • Input voltage: 2.7V to 5.5V
  • Four 1A output current buck channels with 100% maximum duty cycle capability
  • 2 MHz buck channels PWM operation
  • Two auxiliary 300 mA low-dropout linear regulators (LDOs)

More About PMICs


Advantages of Designing With PMICs

  • Simplifies power management in complex embedded systems
  • Provides power supplies for processing systems
  • Optimizes power consumption and extends battery life
  • Helps control complex power systems
  • Reduces circuit board space
  • Reduces time to market and risk
  • Reduces engineering and sourcing effort
BenefitsProduct Features
Faster Time to Market With All Required Voltage RailsMeets the needs of high-performance MPU and FPGA applications and integrate up to eight 1.5A buck converters that can be paralleled, four 300 mA internal Low Dropout Voltage (LDO) regulators, and a controller to drive external MOSFETs
Reduced Solution Size, Cost and Risk Due to IntegrationOffers up to a 48% area reduction with less than 60% of the component count of a discrete solution and is available in a small form factor of VQFN package, which offers a compact and robust solution for space-constrained applications
Increased Flexibility and ReliabilityAbility to dynamically change VOUT levels for all converters in 12.5 mV/25 mV increments, which facilitates fine-tune power delivery to meet specific application requirements and enhances overall system efficiency and performance.

Featured Reference Designs


SAM9X75D2GN4 System-on-Module (SOM) Reference Design

SAM9X75D2GN4 System-on-Module (SOM) Reference Design

Featuring the MCP16502 High-Performance PMIC

The SAM9X75 System-On-Module Series is a small single-sided SOM series based on a System-in Package (SiP) ARM926EJ-S Arm® Thumb® CPU-based embedded microprocessor running up to 800 MHz. The SAM9X75 SOM Series is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.

Wireless SOM Reference Design (Smart, Connected and Secure)

Wireless SOM Reference Design (Smart, Connected and Secure)

Featuring the MCP16502 High-Performance PMIC

Designed to demonstrate a total systems solution, our wireless SOM combines our SAMA5D2 MPU, WILC3000 Wi-Fi®/Bluetooth® module and MCP16502 PMIC to provide an all-in-one device that you can use to expand your existing product features or fast track your new designs.

SAM9X60D1G System-on-Module (SOM) Reference Design

SAM9X60D1G System-on-Module (SOM) Reference Design

Featuring the MCP16501 High-Performance PMIC

Designed to demonstrate a total systems solution, our SAM9X60 SOM is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.The SAM9X60-SOM is based on the SAM9X60D1G SiP high-performance, low-power ARM926EJ-S CPU-based embedded microprocessor (MPU) running at 600 MHz.

Design Resources


MPLAB Analog Designer

MPLAB® Analog Designer

This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi Analog Simulator

MPLAB® Mindi™ Analog Simulator

This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.

Live Chat

Need Help?

Privacy Policy