We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Motor Drivers for Stepper, Brushed and Brushless DC (BLDC) Motor Applications

Live Chat

Need Help?

Privacy Policy

Motor Drivers to Simplify Innovative Motor Designs


Our motor drivers support Brushed DC (BDC), Brushless DC (BLDC) and stepper motors used in automotive, commercial and industrial applications. Explore our portfolio of devices and flexible options for simplifying your innovative motor designs.

Product Highlights


Robotics arm

Robust and Versatile Motor Gate Drivers

Our driver portfolio includes ICs for small DC motors that are controlled directly from the output stages. At the heart of this portfolio are motor driver System Basis Chips (SBCs) with integrated gate drivers or pre-drivers to control separate N-channel MOSFETs. These drivers can be used to control almost any size N-channel MOSFET in a broad range of applications.

car

Brushless and Brushed Motor Gate Drivers

Our 3-phase brushless motor drivers and brushed DC gate drivers combine a power supply and a microcontroller to create cost-efficient motor driver SBCs. These SBCs also include a communication port that is Grade 0 and Grade 1 rated for use in harsh automotive conditions. Your design will require fewer external components which will reduce your circuit design complexity, lower your overall BOM cost and speed up your time to market.

battery logo

Motor Drivers and Power Supply in a Single Device

Improve system performance in computing, mass storage, networking and other applications with our portfolio of fan controller ICs. Our closed-loop fan controllers feature look-up tables, PID loop control and alerts for locked rotors and blocked air paths. The majority of our PWM and linear fan controllers feature integrated temperature sensing, making them great all-in-one solutions for a variety of embedded applications.

Design Resources


MPLAB Analog Designer Logo

MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi Logo

MPLAB® Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

stock image

Power Check Design Service

Provides advice on your exact physical circuit layout, sharing best practices from an experienced power supply designer so that physical hardware will match simulations.

Live Chat

Need Help?

Privacy Policy