Live Chat
Encryption alone doesn’t guarantee a trusted connection. Hardware root of trust provides a unique, trusted, protected and verifiable identity that’s necessary to avoid authentication hacks.
We provide physical and cloud connectivity to AWS for node applications. Our solutions enable easy integration and secure deployment of customer-developed applications to cloud-based services.
We supports AWS Greengrass for the seamless extension of AWS’s Machine Learning Inference capability on edge devices. This enables edge devices to act on data that is generated locally, while still using the cloud for management and analytics.
Quickly build Internet of Things (IoT)-enabled smart devices controlled by Amazon’s Alexa service via voice commands and mobile applications. The combination of Amazon’s Alexa Connect Kit (ACK) and our SAM D21 Curiosity Nano Evaluation Kit provides an easy, cost-effective solution to bring your product to market rapidly.
The SAM-IoT v2 board first reads the data from the on-board light and temperature sensors and then the pre-programmed demonstration application publishes this data to the cloud every second. Any data the cloud receives from the sensors is sent to the virtual serial port and can be displayed in a serial terminal application.
The board is a fully functional development platform that supports system-level prototyping design and IoT cloud connectivity with voice control enablement.
Easily connect to the cloud with:
The AVR-IoT Cellular Mini Development Board is a 5G-based hardware platform to evaluate and develop IoT solutions with our AVR128DB48 microcontroller (MCU), ATECC608B secure element and the Sequans Monarch 2 GM02S cellular module. This board includes a SIM card from Truphone with 150 MB of data ready for activation.
The WFI32-IoT Development Board is a compact and easy-to-use development board to develop Internet-of-Things (IoT) applications with the WFI32E01PC module, a highly integrated Wi-Fi® MCU module supporting smart Wi-Fi functionalities and premium MCU features. The WFI32-IoT board provides the most simple and effective way to connect your embedded application to cloud IoT platforms such as AWS and Azure.
The AVR-IoT WA development board combines a powerful 8-bit ATmega4808 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller, which provides the most simple and effective way to connect your embedded application to the Amazon Web Services (AWS) IoT Core platform.
The Wi-Fi Smart Device Enablement Kit accelerates adding Alexa voice control to your existing application and enables rapid prototyping of IoT solutions.
The Curiosity PIC32MZ EF 2.0 Development Board provides you with the freedom to develop a variety of applications, including Bluetooth® audio, CAN, graphics/user interfaces, Internet of Things (IoT), robotics and proof-of-concept designs. It includes an integrated programmer and debugger and requires no additional hardware to get started.
With its connectivity options, this ready-to-use evaluation kit is easy to connect to Amazon Web Services (AWS) for users developing edge node applications using FreeRTOS and its associated security and connectivity libraries. The SAM E54 Xplained Pro Board is driven by a low-power Arm® Cortex®-M4 based SAM E54 microcontroller (MCU) running at 120 MHz. This MCU has built-in security and supports a variety of communication protocols, making it well suited for use in automotive, industrial and IoT applications.
The SAM E70 Xplained Ultra Evaluation Kit and the LAN8720 PHY Daughter Board provide network connectivity to provide a baseline development platform for applications using FreeRTOS and the associated security and connectivity libraries provided by Amazon. If your application requires a secure connection and key storage, you can also easily add one of our ATECC60xx secure elements to the SAM E70 Xplained Ultra Board.
The Zero-Touch Provisioning Kit shows how authentication to AWS IoT can be secured and trusted with the ATECC608 secure element. It also includes a SAM G55 Arm® Cortex®-M4 based MCU as well as the ATWINC1500 Wi-Fi® module. CloudFormation scripts are available for quick onboarding.
The CEC1x02 Development Board is intended as a development, demonstration and testing platform for creating secure Internet of Things applications using the CEC1702, a 32-bit Arm® Cortex®-M4 based MCU with additional security peripherals.
The SAMA5D2 Xplained Ultra is for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options.
Our Worldwide Design Partner network provides a channel between our authorized Design Partners and customers in need of technical expertise and cost-effective solutions in a timely manner. We have partners who can provide consulting services, hardware and software design, and full turnkey manufacturing services.
This video provides an overview of the PIC-IoT and AVR-IoT WA Development boards. The board combines a powerful PIC24FJ128GA705 low-power MCU or a powerful yet efficient ATmega4808 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller, which provides the most simple and effective way to connect your embedded application to the AWS cloud platform.
Live Chat