Reliable Storage Solutions for FPGA Configuration Data
Our EEPROM-based FPGA configuration memory devices store and automatically load configuration bitstreams into SRAM-based FPGAs during power-up. Available in densities ranging from 64 kb to 4 Mb, these nonvolatile serial memory devices provide a cost-effective and reliable configuration solution for FPGAs from different vendors.
The AT17LVxxx family supports 3.3V and 5V systems; offers in-system programmability through a standard two-wire serial interface; and features low-power operation, high endurance and long data retention. With compact package options and a simple serial configuration architecture, these devices have been widely used in telecommunications, industrial, automotive, medical and embedded control applications requiring dependable FPGA configuration storage.
AN_1450 Source Code - This Application Note describes how to In-System-Program (ISP) an Atmel FPGA Configuration Memory using an 8-bit AVR MCU and how to bit bang TWI using port pins on an AT90S8515 AVR MCU
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}