The PIC64-HPSC series of 64-bit MPUs offers powerful, high-performance computing capabilities for complex and computationally intensive tasks in applications like spaceflight computing, AI, autonomous systems and real-time data processing.
Our 32-bit Arm Cortex-based MCUs provide balanced performance for control systems, data collection and general processing tasks. Our Arm Cortex-based MCUs and MPUs are robust against radiation effects, provide latch-up immunity and are suitable for embedded systems used in Low Earth Orbit (LEO) and deep space that require computational power but with constraints on size, power consumption or complexity.
Our robust 32-bit LEON2-FT MPU series is compliant with the SPARC V8 architecture, making it an excellent choice for mission-critical space applications. Designed to withstand high-radiation environments, these MPUs ensure continuous operation and data integrity. With advanced error detection and correction built-in, the LEON2-FT delivers dependable, resilient computing for spaceflight system.
Our 8-bit MCUs are designed for simple control tasks, especially for applications where cost and power efficiency are more critical than performance. They excel in low-level control and minimalistic systems that don’t require large memory or advanced processing. Robust against radiation effects and with very low power consumption, these 8-bit MCUs are great for spacecraft sensor monitoring, basic telemetry handling and power management.
The PIC64-HPSC series of high-performance, radiation-hardened and radiation-tolerant 64-bit microprocessors (MPUs) redefines the future of space computing.
These devices offer unparalleled computing, networking and security capabilities for missions such as Low Earth Orbit (LEO) and deep space exploration.
Our SAMD21RT is a radiation-tolerant, low-power, high-performance Arm Cortex-M0+ based Flash MCU.
This space-qualified version is an excellent choice for a wide range of applications with radiation immunity requirements.
Find out how you can use our power management solutions to reduce the total footprint of your MCU- or MPU-based design, maximize power density and save valuable PCB space.
Create flexible and powerful MCU- or MPU-based systems using our crystal and MEMS oscillators and multiple-output clock generators.
Don't reinvent the wheel. Explore our reference designs and demonstration applications to jump-start your design.
The PIC64-HPSC Evaluation Platform is a modular design that allows you to use different base cards, peripheral daughter cards or optional expansion card to build a flexible validation and evaluation system for our PIC64-HPSC 64-bit RISC-V microprocessor.
The SAMRH707-EK evaluation kit is a hardware platform for the evaluation of the radiation-hardened Arm Cortex-M7 SAMRH707 MCU. It is compatible with MPLAB® X Integrated Development Environment (IDE) and provides easy access to the SAMRH707 device's features.
The SAMRH71F20-EK evaluation kit is the hardware platform to evaluate the SAMRH71F20 MCU and its aerospace-specific set of features. It is compatible with our MPLAB X IDE, Microchip Studio and other commercially available development environments.
The PIC64-HPSC MPU series is supported by a robust ecosystem of board, component, software and design tools. This ecosystem includes many industry partners that offer expertise in designing comprehensive, system-level solutions tailored for the harsh environmental conditions in space..
Explore our comprehensive selection of IDEs, compilers, simulation tools, libraries, code examples and other resources that will speed you on your development journey with our space-qualified AVR MCU and Arm Cortex core-based computing solutions.
PIC and AVR microcontrollers help you to easily bring your ideas to life, no matter your skill level. Pick from our broad portfolio of uniquely configurable MCUs and start designing quickly using our award-winning integrated development environments with production-ready code generation tools and best-in-class rapid prototyping hardware.
PIC24 MCUs and dsPIC DSCs deliver high performance, low power consumption, flexible peripherals and a complete ecosystem of software and hardware tools to simplify your development and speed up your time to market.
Differentiate your design with our 32-bit microcontrollers that provide the performance and functional capabilities to meet the requirements of countless applications. Our broad and scalable portfolio of devices gives you many features and options to create innovative products. Accelerate your development with our comprehensive and easy-to-use integrated development environment.
Find the right performance, low-power options and advanced security capabilities for your application with our 32-bit microprocessors that offer a broad set of peripherals and interfaces to enhance your design. Effortlessly move through the hardware development process by using the available development boards, MPLAB X Integrated Development Environment (IDE) and third-party tools and support.
Live Chat