With the rapid adoption of connected nodes and cloud-based infrastructures, the frequency of security threats is always increasing. Securing your embedded system is a necessity, but the solution you select will depend on the type of security you need, the cost of implementation, the level of risk tolerance and the ease of development. Our 32-bit microcontrollers (MCUs) offer some of the most comprehensive and scalable security options available in the market today. They are supported by a comprehensive ecosystem of hardware, software, tools and functions to make it easy to implement effective protection for your embedded application.
Security begins with hardware. Our 32-bit MCU security portfolio has integrated hardware-based security features. Hardware-based security is faster, has higher performance and is more secure than software-only solutions.
Save time by jump-starting your design process with MPLAB® Harmony, an award-winning embedded software framework for MIPS® and Arm® Cortex®-M based 32-bit MCUs. We also provide comprehensive cryptographic/security software support across development platforms.
Security measures can be further reinforced with third-party security software. We’ve worked with several third parties to provide easy-to-use security development options.
The SAML11-KPH with Kinibi-M v1.0 has been both PSA and SESIP certified. This product offers a scalable security solution from secure boot to cloud onboarding to complete device lifecycle management.
PIC32A MCUs include security features such as device locking and configurable Flash protection regions for Immutable Root of Trust (IRT) and access control. The hardware security features are excellent for use cases such as:
|
Title
|
|
|---|---|
| AN4152 - PIC32CM LS00/LS60 Ultra Low-Power Secure LoRa Demonstration | Download |
| AN_42725 - AT16743: SAM V7/E7/S7 Safe and Secure Bootloader | Download |
| AN_42703 - AT12869: ICM Usage on SAM S/E/V70/71 Microcontrollers | Download |
| AN_42444 - AT10732: SAM L True Random Number Generator (TRNG) Driver | Download |
|
Title
|
|
|---|---|
| SAM E70/S70/V70/V71 Family Data Sheet | Download |
| PIC32CM LE00/LS00/LS60 Family Data Sheet | Download |
| CEC1302 Low Power Crypto Embedded Controller - Data Sheet | Download |
| PIC32MZ Graphics (DA) Family Data Sheet | Download |
| CEC1702 Cryptographic Embedded Controller - Data Sheet | Download |
| PIC32AK1216GC41064 Family Data Sheet | Download |
|
Title
|
|
|---|---|
| CEC1702 Silicon Errata and Data Sheet Clarification | Download |
| SAM L10_L11 Family Silicon Errata and Data Sheet Clarification | Download |
| PIC32CM LE00/LS00/LS60 Family Silicon Errata and Data Sheet Clarifications | Download |
| PIC32AK1216GC41064 Family Silicon Errata and Data Sheet Clarification | Download |
|
Title
|
|
|---|---|
| The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them | Download |
Live Chat