Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MD1820

High Speed, 4-Channel MOSFET Driver w/Non-Inverting Outputs

Status: In Production

Features:

  • Non-inverting, four channel MOSFET driver
  • 6.0ns rise and fall time
  • 2.0A peak output source/sink current
  • 1.8 to 5.0V input CMOS compatible
  • 5.0 to 10V total supply voltage
  • Smart logic threshold
  • Low jitter design
  • Four matched channels
  • Drives two P- and two N-channel MOSFETs
  • Outputs can swing below ground
  • Low inductance quad flat no-lead package
  • High performance, thermally-enhanced package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

MD1820 is a high speed, four channel MOSFET driver designed to drive high voltage P- and N-channel MOSFETs for medical ultrasound applications and other applications requiring a high output current for a capacitive load. The high-speed input stage of the MD1820 can operate from a 1.8 to 5.0V logic interface with an optimum operating input signal range of 1.8 to 3.3V. An adaptive threshold circuit is used to set the level translator switch threshold to the average of the input logic 0 and logic 1 levels. The input logic levels may be ground-referenced, even though the driver is putting out bipolar signals. The level translator uses a proprietary circuit, which provides DC coupling together with high-speed operation. The output stage of the MD1820 has separate power connections enabling the output signal L and H levels to be chosen independently from the supply voltages used for the majority of the circuit. As an example, the input logic levels may be 0 and 1.8V, the control logic may be powered by +5.0 and -5.0V, and the output L and H levels may be varied anywhere over the range of -5.0 to +5.0V. The output stage is capable of peak currents of up to ±2.0A, depending on the supply voltages used and load capacitance present. The PE pin serves a dual purpose. First, its logic H level is used to compute the threshold voltage level for the channel input level translators. Second, when PE is low, the outputs are HiZ. This assists in properly precharging the AC coupling capacitors that may be used in series in the gate drive circuit of an external PMOS and NMOS transistor pair.

Additional Features
  • Non-inverting, four channel MOSFET driver
  • 6.0ns rise and fall time
  • 2.0A peak output source/sink current
  • 1.8 to 5.0V input CMOS compatible
  • 5.0 to 10V total supply voltage
  • Smart logic threshold
  • Low jitter design
  • Four matched channels
  • Drives two P- and two N-channel MOSFETs
  • Outputs can swing below ground
  • Low inductance quad flat no-lead package
  • High performance, thermally-enhanced package
Parametrics
Name
Value
# of Channels
4
Input Voltage min (V)
1.7
Input Voltage max (V)
5.25
Output Voltage Bipolar (V)
±5.0
Output Voltage Unipolar (V)
0 - 12
Package
QFN-16

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MD1820K6-G
0.025300
0.154333
16
VQFN
3x3x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy