Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP8025A

Three-Phase Brushless DC Motor Gate Driver with Power Module, Sleep Mode, LIN Transceiver

Status: Not Recommended for new designs

View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP8025A is a 3-Phase brushless motor gate driver and power module that integrates the following features: key-off Sleep mode, a LIN transceiver, a buck voltage regulator, two LDO regulators, power monitoring comparators,  an over-temperature sensor,  a zero-crossing detector, a neutral simulator, a comparator,  and an operational amplifier for motor current monitoring.

The phase comparator and multiplexer allow for hardware commutation detection. The neutral simulator allows commutation detection without a neutral tap in the motor. The buck converter is capable of delivering 750 mW of power for powering a companion microcontroller. The buck regulator may be disabled if not used. The on-board 5V and 12V low dropout voltage regulators are capable of delivering 30 mA of current.

The MCP8025A supports a broad temperature range of -40°C to +150°C. Package options include the 40-lead 5x5 QFN and 48-lead 7x7 TQFP.

Additional Features
  • Sleep Mode: 5 μA Typical
  • Standby Mode: < 200 μA
  • LIN Bus Specifications 1.3 and 2.2 Compliant
  • SAE J2602 Compliant
  • Dominate State Time Out
  • Supports Baud Rates up to 20K baud
  • Internal pull-up resistor and diode
  • Protected against ground shorts and against loss of ground
  • Automatic thermal shutdown
  • Independent input control for high-side NMOS and low-side NMOS MOSFETs
  • Peak output current: 0.5A @ 12V
  • Shoot-through protection
  • Overcurrent and short circuit protection
  • 5V @ 30 mA
  • 12V @ 30 mA
  • Integrated Operational Amplifier
  • Overcurrent Comparator With DAC Reference
  • Phase Comparator With Multiplexer
  • Neutral Simulator
  • Adjustable Output Buck Regulator (750 mW)
  • Operational Voltage Range: 6V-19V
  • Buck Regulator Undervoltage Lockout: 4.0V
  • Undervoltage Lockout (UVLO): 5.5V
  • Overvoltage Lockout (OVLO): 20V
  • Transient (100 ms) Voltage Tolerance: 48V
  • Thermal Warning and Shutdown
Parametrics
Name
Value
Operating Voltage Range (V)
6 to 19
Output
Gate Driver
Max. Continuous Current per output
0.5
Motor Control Methods
Direct PWM Input
Motor Speed Output
BEMF Comparator
Integrated OPAMPS
1
Ambient Temperature Range (°C)
-40 to +150
Voltage Regulators
3
Voltage Regulator Current (mA)
250
Integrated LIN Transceiver
Yes
Packages
40/QFN, 48/TQFP

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
24V 3-Phase Brushless DC Motor
24V 3-Phase Brushless DC Motor ( AC300020 )

This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation and medical equipment such as high-speed copiers and printers, ATM machines,...

Learn More
Add To Cart
24V 3-Phase Brushless DC Motor with Encoder
24V 3-Phase Brushless DC Motor with Encoder ( AC300022 )

This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation and also has a 250-line incremental encoder for position control applications. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation...

Learn More
Add To Cart
MCP8025 TQFP BLDC Motor Driver Evaluation Board
MCP8025 TQFP BLDC Motor Driver Evaluation Board ( ADM00600 )

The MCP8025 TQFP BLDC Motor Driver Evaluation Board demonstrates Microchip’s 3-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module, MCP8025, used in a BLDC motor drive application. When used in conjunction with a microcontroller, the MCP8025 will provide the necessary drive signals to drive for a 3-Phase BLDC motor. The MCP8025 contains the high-side and low-side drivers for...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP8025AT-115H/PT
0.135800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8025A-115E/PT
0.135800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8025A-115H/PT
0.135800
2.940000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8025AT-115E/PT
0.135800
0.300000
48
TQFP
7x7x1.0mm
Matte Tin
e3
MCP8025AT-115H/MPV05
0.095500
0.400000
40
QFN
5x5x0.9mm
Matte Tin
e3
MCP8025AT-115H/MP
0.095500
0.400000
40
QFN
5x5x0.9mm
Matte Tin
e3
MCP8025A-115E/MP
0.095500
0.136986
40
QFN
5x5x0.9mm
Matte Tin
e3
MCP8025A-115H/MP
0.095500
0.136986
40
QFN
5x5x0.9mm
Matte Tin
e3
MCP8025AT-115E/MP
0.095500
0.400000
40
QFN
5x5x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy