Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN 26.19

Title:
USB Battery Charging with the USB253x/USB46x4/USB3x13 Hub Controllers
Name:
AN 26.19
Date:
03/29/2017
Author:
Arnaldo Cruz, Brigham Steele, and Connor Chilton
Description:
The Universal Serial Bus (USB) is the most used computer interface in the world. It started as an expansion bus for personal computers, but has proliferated quickly due to its flexibility, performance, and hot plug capability. It is used by most portable electronic devices that require PC connectivity for file transfers. These devices include MP3 players, digital cameras, cellphones, and tablets. Since a standard USB downstream port can provide at least 500 mA of current, it was convenient to use it for charging these devices. This document describes how this current limit can be increased and how the USB253x/USB46x4/USB3x13 Hub Controller with RapidCharge can be used to implement a system solution to efficiently charge portable devices.
Keywords:
USB253x, USB3613, USB3813, USB46x4
 
Application Notes & Source Code
 Last Updated
Size
 
  AN 26.19
  03/29/2017
  548KB
Silicon Products