Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1258

Title:
Op Amp Precision Design: PCB Layout Techniques
Name:
AN1258
Date:
07/03/2012
Author:
Kumen Blake
Description:
This application note covers Printed Circuit Board (PCB) effects encountered in high (DC) precision op amp circuits. It provides techniques for improving the performance, giving more flexibility in solving a given design problem. It demonstrates one important factor necessary to convert a good schematic into a working precision design.

This material is for engineers that design slow precision circuits, including those with op amps. It is aimed at those engineers with little experience in this kind of design, but can also help experienced engineers that are looking for alternate solutions to a design problem.

The information in this application note can be applied to all precision (DC) analog designs, with some thought and diligence. The focus is on common op amp circuits so that the reader can quickly convert this material into improvements on their own op amp designs.

Additional material at the end of the application note includes references to the literature and the schematic of a PCB used in the design example.
Keywords:
Op Amp, Temperature, Thermal Gradient, Thermocouple Junction, Thermoelectric Voltage, IC Sockets, Contact Potential, PCB Surface Contamination
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1258
  07/03/2012
  538KB
Silicon Products