Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN240

Title:
LIN Slave Node on a PIC16C433
Name:
AN240
Date:
03/14/2004
Author:
Ross Fosler
Description:
The PIC16C433 is a standard PIC16CXXX microcontroller with a LIN (Local Interconnect Network) transceiver integrated into the device. Therefore, the microcontroller already has the necessary hardware to easily integrate the device into a LIN system. This application note provides a firmware base (driver) for the system designer to use on the PIC16C433. The driver utilizes the resources available, including the Timer0 module, Timer0 prescaler, GPIO interrupt-onchange or the external interrupt, and the LIN transceiver. In this document, significant effort is spent demonstrating how to setup and use the driver. Some general information and tips are also discussed to help the designer build their application seamlessly in the LIN environment. In addition, for the curious designer, some additional details about the driver are provided toward the end of the document. 4 MHz.
Keywords:
simple motion control, on/off control, and sensor feedback, Microchip LIN driver, firmware.
 
Application Notes & Source Code
 Last Updated
Size
 
  AN240
  03/14/2004
  603KB
  AN240 Source Code
  03/14/2004
  133KB
Silicon Products