We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

RISC-V® Summit North America

Get Inspired by Innovation 

At RISC-V® Summit North America 2025 we explored the next era of innovation. Our experts showcased our latest in SoC FPGAs and 64-bit technology.

What Are RISC-V and the RISC-V Summit?


RISC-V is a free and open Instruction Set Architecture (ISA) that is driven by open collaboration. It enables design freedom across various industries and establishes a strategic foundation in semiconductors.

The RISC-V Summit brings the community together, including technical, industry, domain, ecosystem and special interest groups who define the architecture’s specifications to share technology breakthroughs, industry milestones and case studies.

2025 Speaking Sessions 


Securing the Final Frontier: RISC-V in Space and Critical Infrastructure

Ted Speers

In this keynote, Ted Speers, technical fellow at Microchip Technology, discussed how trust and innovation can coexist by designing secure, deterministic RISC-V solutions for the world’s most unforgiving missions.

Demonstration of Our LED Cube Using RISC-V-Based PolarFire® SoC FPGA

Krishnakumar R (KK)

This session demonstrated video playback on a matrix LED display cube using a RISC-V-based PolarFire SoC FPGA in the open-source BeagleV®-Fire module.

Demos Showcased


DemoDescription
Driver Monitoring SystemThis demo detects the expressions of a driver using the PolarFire® SoC Video Kit camera. Whether the driver is distracted on their phone, sleeping or wearing any gadgets, the system will provide notification for driver awareness.
BeagleBoard.org® LED CubeThis demo features a five-sided cube of 64 × 64 LED panels powered by the PolarFireSoC FPGA-based BeagleV®-Fire Single-Board Computer (SBC). The LED matrices are driven by the HUB75 protocol, and binary coded modulation is used for shading. A custom cape (daughter card) is used to connect the LED panels to the BeagleV-Fire Self-Balancing Robot (SBC).
BeagleV-Fire Self-Balancing Robot This demo is a self-balancing robot using the BeagleV-Fire board. The demo uses the mobile inverted  principle using a PID control to hold the robot upright. The demo uses a BeagleV-Fire board based on a PolarFire SoC FPGA.
SLVS-EC™ to Multi-Channel CoaXPress with PolarFire FamilyThis demo showcases our latest PolarFire FPGA-based solution for bridging SLVS-EC to CoaXPress, which are high-speed transceiver-based interfaces widely adopted in advanced vision systems. SLVS-EC, operating at up to 5 Gbps per lane, and CoaXPress 2.0, supporting up to 12 Gbps per lane, are two of the most popular and emerging standards for industrial machine vision, robotics and medical imaging applications. This solution demonstrates how PolarFire FPGAs enable seamless data transport between the two, while delivering exceptional power efficiency and reliable real-time performance, which are key requirements in edge AI and embedded vision systems.
TSN-Enabled Precision Control for the Smart Factory with PolarFire SoC FPGAsThis demo showcases how PolarFire SoC FPGAs enable efficient, real-time motor control, with a rich set of interfaces and easy programmability for control system architects and embedded developers. Built for industrial applications, it supports Time-Sensitive Networking (TSN), making it an excellent choice for connected, synchronized motion systems in robotics, automation and beyond.
AI at the Edge with VectorBlox SDK on PolarFire FPGAExperience low-power edge AI with our PolarFire SoC FPGA using the VectorBlox™ Accelerator SDK and FPGA-based AI engine. This demo showcases a complete neural-network video-processing pipeline running on the PolarFire SoC Video Kit. Live video input from MIPI®-CSI-2® or HDMI® is processed in real time using popular models like YOLOv3-tiny and MobileNetV2. Results, including bounding boxes and labels, are displayed via HDMI, demonstrating efficient AI inference under 5W, which is an excellent choice for edge applications in vision, surveillance and embedded intelligence.
PIC64HX and PIC64-HPSC Virtual TourSee an interactive exploration of how the PIC64HX and PIC64-HPSC MPUs deliver high-performance computing, real-time control and advanced connectivity in demanding embedded applications.
PIC64GX MPU With Asymmetric Multi-ProcessingDesigned for mixed-criticality systems, the PIC64GX is a four-core MPU that enables a mix of RTOS, bare-metal and Linux® operating systems to meet real-time application requirements.

Meet Our Mi-V Ecosystem Partners


The Mi-V ecosystem offers a comprehensive suite of tools and resources that was created by Microchip and third parties and supports RISC-V designs to promote RISC-V ISA adoption.

Live Chat

Need Help?

Privacy Policy