We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SAM E7x and S7x Microcontrollers

Are you looking for a microcontroller (MCU) with blazing-fast speed, large memory, high-performance motor control peripherals and advanced communication? The SAM E7x/S7x series has it all. Building on the performance of the Arm® Cortex®-M4F based SAM D5x/E5x series, the SAM E7x/S7x series features a 300 MHz Arm Cortex-M7 core with up to 128 KB of tightly coupled memory and double-precision floating-point math processing.

The SAM E7x/S7x series of MCUs features highly advanced analog and Pulse-Width Modulation (PWM) peripherals to enable high-performance, dual-motor control with a single MCU. Each of the integrated 2 Msps dual-sample-and-hold Analog-to-Digital Converters (ADCs) has built-in programmable gain amplifiers. In a dual motor setup, each pair of feedback resistors would feed its own ADC module to implement sensorless motor control.

SAM E/S7x Dual Motor 2 Shunt


Simulation and Modeling Tools


SAM E7x/S7x devices are supported in the open-source Scilab® simulation package, a two-part modeling environment that includes the Scilab main and Xcos system modeler.

Scilab Key Features

  • Mathematics and simulation
  • Data visualization
  • Optimization
  • Statistics
  • Control system design and analysis
  • Signal processing
  • Algorithm development
  • Application deployment

Xcos Key Features

  • Standard palettes and blocks
  • Model building and edition
  • Model customization and Modelica blocks creation
  • Simulation

Development Software and Hardware


MPLAB® Harmony, a flexible, abstracted, fully integrated firmware development platform for PIC32 and SAM MCUs, provides support for peripherals, application demos and motor control applications using the SAM D5x/E5x family of MCUs. It provides easy-to-use software modules targeted for motor control that work together in complete harmony and can be configured to meet your specific requirements. It also includes a set of peripheral libraries, drivers and system services that are easily accessible for your application development. The code development format allows for maximum re-use and reduces your time to market.

We offer the following motor control development boards to simplify your development with SAM D5x/E5x devices. You will also need to purchase the ATSAME54 Motor Control Plug-In Module to add a SAM D5x/E5x device to your design. Demo examples for sensored and sensorless Field Oriented Control (FOC) of a permanent magnet synchronous motor are available within MPLAB Harmony v3.

dsPICDEM™ MCLV-2 Low-Voltage Motor Control Development Board

dsPICDEM MCHV-3 High-Voltage Motor Control Development Board

ATSAME70 Motor Control Plug-In Module

New/Popular Microcontroller and Processors Products


Documentation


Title
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families Download
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download