If you are looking for a rapid prototyping solution for use with MATLAB® or Scilab®, our simulation package allows you to compile a Simulink® model that can be programmed into the Flash memory of dsPIC® Digital Signal Controllers (DSCs) and PIC32MK and SAM E70 MCUs with a single push of a button. These motor control library blocksets, motor model and development boards provide a complete motor control development environment.
Simplify your motor control design with our Simulink blocksets and models.
The free and open-source Scilab, Xcos and X2C tools provide a full-featured model-based design platform for real-time motor control applications.