We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SDI

Our SDI video solution is a single, dynamic PolarFire® FPGA IP and reference design that supports 1.5G to 12G SDI and 4K60 resolutions. It has been developed fully in-house for reliable, low-latency video transport and conversion. It gives customers a compact, production-ready building block for professional broadcast and vision applications.

We also offer an SDI-to-HDMI® video conversion solution supporting HDMI 2.0, up to 12G SDI and 4K60 formats, enabling seamless, real-time SDI-to-HDMI translation. This solution is an excellent choice for video pipelines, monitoring setups, demos and other applications that need deterministic, high-quality 4K60 video conversion.

FPGAs for Smart Robotics

FPGAs for Medical Imaging

FPGAs for Automotive

Features of Our DisplayPort Solutions


FeaturesSDI RxSDI Tx
Supported Families

PolarFire® FPGAs and PolarFire SoC FPGAs

PolarFire® FPGAs and PolarFire SoC FPGAs

Licensing Requirements

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

RTLContact UsContact us
Key IP FeaturesLearn More about SDI Rx IPLearn More about SDI Tx IP

Evaluation Options


Summary


Evaluation Options

Kits Required

Short Description

Additional Requirements

Supported Families

SDI-to-HDMI video conversion

VIDEO-DC-SDI +
MPF300-VIDEO-KIT-NS

SDI-to-HDMI 4K60 converter with dynamic rate support and audio passthrough for real-time video translation

SDI source, HDMI monitor

PolarFire® FPGA and

PolarFire SoC FPGA

HDMI-to-SDI video conversion

VIDEO-DC-SDI +
MPF300-VIDEO-KIT-NS

HDMI-to-SDI 4K60 converter with dynamic rate support and audio passthrough for seamless real-time video translation

SDI monitor, HDMI source

PolarFire FPGA

PolarFire SoC FPGA

SDI-to-HDMI video conversion on PolarFire FPGA

  • Automatically detects and adapts to various SDI data rates (1.5G, 3G, 6G and 12G) and input resolutions (such as 720p50/30, 1080p and 4K)
  • Dynamically reconfigures in real time to enable seamless video output on the HDMI sink without manual intervention or system reset

HDMI-to-SDI video conversion on PolarFire FPGA

  • Automatically detects and adapts to various HDMI input resolutions
  • Dynamically reconfigures, in real time, to video output on the SDI sink
  • Supports multiple SDI data rates (1.5G, 3G, 6G and 12G) without manual intervention or system reset
PolarFire SoC Video Kit

SDI FMC

This FMC daughter card is a hardware evaluation platform for evaluating and testing the Serial Digital Interface (SDI) IP.

PolarFire Video Kit

Evaluate 4K image processing and rendering using dual camera sensors, numerous display interfaces and popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI 2.0, DSI and HD/3G SDI.

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or ask a question to our support team.

FPGA Community

Connect with peers and experts, ask questions, and share insights on Microchip FPGA design.

Live Chat

Need Help?

Privacy Policy