We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Power Line Communications (PLC) Hybrid Products

Live Chat

Need Help?

Privacy Policy

Powe Line Communications (PLC) Hybrid Products


Our PLC hybrid products represent the next evolution of state-of-the-art narrowband PLC systems. You can add a Radio Frequency (RF) interface to standard PLC solutions in an incremental way, keeping interoperability with PLC-only modems to provide scalable and flexible communication solutions.

Our PLC hybrid solution is based on an industry-leading PL360 PLC modem and RF215 RF transceiver. You can combine these communication devices with a selection of our microcontrollers (MCUs) to provide a flexible platform solution.

Block Diagram


The PL360B is a programmable modem for narrowband PLC that is able to run any PLC protocol in the frequency band below 500 kHz.

The AT86RF215M is a very flexible sub-1 GHz RF transceiver that supports a variety of data rates and modulation schemes, such as Multi-Rate and Multi-Regional Frequency Shift Keying (MR-FSK) and Multi-Regional Orthogonal Frequency Division Multiplexing (MR-OFDM).

Both devices have a history of being deployed in millions of units for smart metering applications. Our hybrid platform combining PL360B and AT86RF215M is the first to achieve official G3-PLC certification for both CENELEC-A and FCC profiles. Our hybrid platform combines PL360G55CF-EK and ATREB215-XPRO boards, which are available for evaluation.

Our PLC hybrid communications software manages the network of hybrid devices. The devices dynamically establish a network link using either the PLC or the radio interface, depending on the network condition, therefore maximizing network coverage. The unique OFDM support for our RF215 device provides up to four times better Frame Error Rate (FER) than standard FSK devices in urban environments. This is especially important to maximize communication robustness or coverage in such environments.

Certifications


Our PLC hybrid products have achieved the following certifications:

G3-PLC Alliance

PLC Hybrid

PRIME Alliance

PLC Hybrid

Explore Our Products


PL360G55CB Evaluation Board

Part Number: PL360G55CB-EK

This evaluation board for modular PLC applications supports the G3-PLC protocol and complies with the CENELEC standard EN50065 regulations in the CENELEC B-band (95–125 kHz).

PL360G55CF Evaluation Board

Part Number: PL360G55CF-EK

This evaluation board for modular PLC applications supports the G3-PLC and PRIME protocols, complies with the CENELEC standard EN50065 regulations in the CENELAC A-band (35–91 kHz) and operates in the FCC band (151–472 kHz).

ATREB215 XPRO Extension Board

Part Number: ATREB215-XPRO

This wireless extension board for Xplained Pro can evaluate the features of the multi-band radio transceiver AT86RF215 in the 863–928 MHz band and the 2.4 GHz band. AT86RF215 complies with IEEE® 802.15.4-2011, IEEE 802.15.4g-2012 and ETSI TS 102 887-1.

Design Resources


Data Sheets


Title
AT86RF215 - Complete Datasheet Download
PL360 Datasheet Download
ATSAM4CM Series - Complete Datasheet Download
ATM90E32AS Datasheet Download
ATSENSE101/201(H)/301(H) - Complete Datasheet Download
ATM90E26 Datasheet Download

User Guides


Title
PLC & RF Quick User Guide Download
PL360G55CB-EK User Guide Download
Atmel REB215 Xplained Pro User Guide Download

PLC Hybrid


Title
Date
G3 Stack 08 Aug 2025
PLC Sniffer 08 Aug 2025

PLC Hybrid Platform


Live Chat

Need Help?

Privacy Policy