We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Core10GMAC IP for PolarFire® FPGAs

Low-Latency, 10 GbE Connectivity for Data-Intensive Systems


Our Core10GMAC IP implements IEEE 802.3-2012 10GBASE-R with an XGMII Media Access Control (MAC) interface and connectivity to FPGA transceivers through PMA or 64b/66b modes. It provides a complete MAC and PCS layer that pairs directly with the 10.3125 Gbps Serializer/Deserializer (SerDes) in our PolarFire® FPGA, PolarFire SoC and Radiation-Tolerant (RT) PolarFire FPGA devices for standards-compliant 10G Ethernet links.

This makes it well-suited for high-throughput FPGA designs such as industrial and medical imaging over 10 Gigabit Ethernet (GbE), edge-to-cloud data streaming for AI systems, high-speed data acquisition and custom networking equipment where deterministic, low-latency Ethernet connectivity is required.

Other FPGA Solutions We Offer


FPGAs for Smart Robotics

FPGAs for Medical Imaging

FPGAs for Automotive

Supported Families and IP Licensing Requirements


FeaturesCore10GMAC
Supported Families
  • PolarFire® FPGAs
  • PolarFire SoC FPGAs
  • RT PolarFire FPGAs
Licensing Requirements
  • The obfuscated version is encrypted and license locked and supports unlimited functionality on silicon devices, so user needs to purchase this license separately
  • Evaluation version is available for free with any Libero® license and supports four hours of the functionality on silicon devices
Refer to Core10GMAC Release Note.
RTLContact us
Key IP FeaturesLearn more about CORE10GMAC IP

Evaluation Options


Summary


Evaluation Options

Kits Required

Short Description

Additional Requirements

Supported Families

The 10G Ethernet solution uses the Core10GMAC IP with the 10GBASE-KR PHY IP

Two units of MPF300-EVAL-KIT

Demonstrates a 10GBASE-KR Ethernet link between two PolarFire® evaluation boards using Core10GMAC IP and 10GBASE-KR PHY IP over the on-board SerDes backplane interface

Small-form-factor, pluggable (SFP+) module—Finisar® board

PolarFire FPGA, PolarFire SoC FPGA and RT PolarFire FPGA

Our 10G Ethernet Solution With Core10GMAC IP and 10GBASE-KR PHY IP


  • End-to-end evaluation of 10G Ethernet using Core10GMAC IP with a 10GBASE-KR SerDes link between two PolarFire FPGA boards
  • PolarFire FPGAs support IEEE 802.3 Ethernet from 10 Mbps to 10 Gbps using on-chip SerDes and soft IP
  • Core10GMAC with 10GBASE-R/KR PHY enables standards-compliant 10G Ethernet for chip, board and backplane links
  • Low-power transceivers, FPGA fabric and SyncE jitter attenuation optimize performance and efficiency
  • Suitable for switches, routers and embedded systems using copper or optical connectivity

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or ask a question to our support team.

FPGA Community

Connect with peers and experts, ask questions and share insights on our FPGA design.

Live Chat

Need Help?

Privacy Policy