We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoaXPress IP Core for PolarFire® FPGAs

Robust CoaXPress Connectivity for Mission-Critical Imaging


Our in-house CoaXPress FPGA solution for PolarFire® and PolarFire SoC FPGAs enables ultra-reliable, multi-Gigabit video and control over a single coaxial cable and is purpose-built for demanding embedded vision systems. With integrated device and host IP, internal equalization and long-reach cable support, it is an excellent choice for machine vision applications such as inspection, metrology and high-speed imaging. In medical endoscopes, CoaXPress delivers low-latency, high-resolution video with deterministic control and power over coax in compact, EMI-sensitive designs. For robotics, the solution supports synchronized, high-bandwidth vision streams essential for real-time perception, guidance and factory automation.

Other FPGA Solutions We Offer


FPGAs for Smart Robotics

FPGAs for Medical Imaging

FPGAs for Automotive

Supported Families and IP Licensing Requirements


FeaturesCoaXPress
Supported Families

PolarFire® FPGAs and PolarFire SoC FPGAs

Licensing Requirements

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost

Click here to learn more about Libero SoC Design Suite licensing

RTLContact us
Key IP FeaturesLearn more about CoaXPress IP

Evaluation Options


Summary


Evaluation Options

Kits Required

Short Description

Additional Requirements

Supported Families

CoaXPress-to-HDMI® Video Transport

PolarFire® Video Kit + CoaXPress FMC

Fully integrated, camera-to-host, vision pipeline supporting 4K MIPI CSI-2® camera input to HDMI 2.0 output over CoaXPress

HDMI monitor

PolarFire® FPGA and PolarFire SoC FPGA

SLVS-EC-to-CoaXPress Video Transport

PolarFire Quad-Channel CXP-12 Kit

SLVS-EC video captured and transmitted over 4-channel CXP-12

Standard frame grabber to capture and display video over CoaXPress

PolarFire FPGA and PolarFire SoC FPGA

CoaXPress-to-HDMI Video Transport


  • Capture and control: Image sensors connect via MIPI CSI-2®, with camera configuration handled through GenICam
  • Transport: Video and control data stream over CoaXPress links (up to 12.5 Gbps per connection)
  • Process: PolarFire® FPGA performs CFA-to-RGB conversion and ISP image enhancement
  • Display: Processed 4K video is output in real time over HDMI 2.0

SLVS-EC-to-CoaXPress Video Transport


  • Platform and capture: Uses the PolarFire quad-channel CXP-12 kit with an SLVS-EC camera FMC and frame grabber to capture high-resolution, high-frame-rate video
  • High-speed transport: Streams video in real time over a four-channel CoaXPress link, delivering high bandwidth with low latency
  • Design implementation: Fully implemented and integrated using Libero® SoC Design Suite
  • Camera control: Leverages GenICam with XML-based feature description for standardized camera configuration and seamless frame-grabber interoperability

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or ask a question to our support team.

FPGA Community

Connect with peers and experts, ask questions and share insights on our FPGA designs.

Live Chat

Need Help?

Privacy Policy