Live Chat
Our ICs for smart power meters feature the widest dynamic range in the industry as well as extremely high accuracy, helping to improve the performance of smart meters. These solutions enable you to merge various types of meters, such as 5(20)A, 10(40)A, 15(60)A and 20(80)A, into one standard model [5(100)A or 1(100)A]. Our ICs will simplify the manufacturing process and reduce your overall bill of materials.
Double click to expand
Double click to expand
The PIC32CXMTSH family of SoC solutions for residential single- and dual-phase metering applications offers up to class 0.2 metrology accuracy over a dynamic range of 3000:1 within the industrial temperature range.
The SAM4CMx4/8/16/32 family of SoC solutions for residential and polyphase metering applications offers up to class 0.2 metrology accuracy over a dynamic range of 3000:1 within the industrial temperature range.
The PIC32CXMT family is a next-generation smart metering platform with advanced security features targeting industrial IoT, commercial and industrial metering applications.
The SAM4C series of MCUs is a scalable platform with advanced security features for residential, commercial and industrial smart meters.
This family includes the ATSENSE-101 single-phase, ATSENSE-201 dual-phase and ATSENSE301 polyphase AFEs.
Stand-alone Analog-to-Digital Converters (ADCs)
|
Title
|
|
|---|---|
| ATSENSE-301 Interfacing Guidelines | Download |
| 46103: ATM90E32AS Poly-Phase Energy Metering IC | Download |
| 46104 - ATM90E36A Poly-Phase Energy Metering IC | Download |
| 46102: ATM90E26 Single-Phase Energy Metering IC | Download |
| AT03155: Real-Time-Clock Calibration and Compensation | Download |
| EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note | Download |
Live Chat