We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Power Line Communications

Live Chat

Need Help?

Privacy Policy

Power Line Communications (PLC) is a technology that carries data on a conductor that is primarily designed for electric power transmission. Since it can be used to implement two-way communications over existing power distribution networks, PLC is a key technology for use in the smart grid.

Our PLC solutions enable data to be transferred through AC and DC power lines, which reduces wiring costs in applications such as fire and alarm systems, smart lighting, home and building energy management systems and solar farms. When used with the accompanying firmware, our PLC modems can support applications requiring either basic connectivity (point-to-point or star topologies) or complex PLC networks (mesh topologies with routing). You can download examples for basic PLC connectivity, as well as complete implementations of state-of-the-art PLC protocols such as ITU-T G.9903 (G3-PLC®) and ITU-T G.9904 (PRIME), from this website.

In many parts of the world, Narrow-Band Power Line Communications (NB-PLC) technology has proven to be a robust and cost-optimized solution in large deployments of smart meters. With just a simple change of firmware, our PLC solutions can support any NB-PLC protocol. Our PLC reference designs are compliant with local regulations, such as Europe/CENELEC, USA/FCC and Japan/ARIB to further simplify your development.

Key Features


  • Support for multiple PLC protocols via simple firmware change
  • ITU-T G.9903 (G3) and G.9904 (PRIME) implementations provided
  • Power Line signal is transmitted in the band between 0 and 500 kHz
  • Baud rates range from few kbps (robust modes) to hundreds of kbps (fast modes)
  • Adaptive modulation scheme dynamically provides the best tradeoff between baud rate and robustness
  • Our PLC driver offers the industry’s highest efficiency to reduce power consumption and enhance modem durability
  • Firmware available for either basic PLC connectivity applications or complex PLC mesh networks with routing

Evaluation Kits


PL360 Evaluation Kit

Part Number: ATPL360-EK

This evaluation kit for the PL360 PLC modem includes two PL360MB smart metering boards that can be used to evaluate the PL360’s performance in point-to-point links. This kit supports G3-PLC and PRIME protocols.

PL360G55CB Evaluation Board

Part Number: PL360G55CB-EK

This evaluation board for modular PLC applications supports the G3-PLC protocol and complies with the CENELEC standard EN50065 regulations in the CENELEC B-band (95–125 kHz). 

PL460 Evaluation Kit

Part Number: EV13L63A

PL460-EK is an Xplained PRO extension board featuring a PL460 modem that embeds a PLC signal amplification stage, providing a highly integrated solution that reduces the total bill of materials, simplifies the layout and eases the modem design. This board enables the user to evaluate the PL460 device performance.

Application Notes


Title
Serialized G3-PLC Service Node on ATSAM4CMX-DB Download
Crystal Selection Guidelines for PL360, ATPL230, ATPL250, SAM4CP16B and SAM4CP16C Download
AN3215 Serialized PRIME Service Node on ATSAM4CMx-DB Download
Serialized G3-PLC Coordinator on Linux Download

Data Sheets


Title
PL360 Datasheet Download
PL460 Family Data Sheet Download

User Guides


Title
PL360 Security Features Download
PL360 Host Controller User's Guide Download
TitleDate
G3 Stack26 Dec 2023
G3 Stack in MPLAB® Harmony v328 Mar 2024
PRIME Stack14 Aug 2020
PRIME Manager13 Aug 2020
PLC PHY Tester Tool16 Oct 2019
PLC Sniffer19 Dec 2023
TitteDescription
PLC Module for Data ConcentratorsMicrochip solutions to implement PLC modules for data concentrators; G3-PLC, PRIME and multi-protocol support
PL360CF-EK Design DocumentationDesign files for a PLC modem that operates in the 150–500 kHz band and complies with FCC sub-part 15 regulations (USA)

Smart Energy Power Line Communications Products


Live Chat

Need Help?

Privacy Policy