We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Level 2 Charging

Level 2 Alternating Current (AC) chargers operate from 208–240V and can draw currents up to 48A from a dedicated circuit. The most common configuration is 240V at 32A, which results in a power of 7 kW—about four times higher power than level 1 chargers. The higher power increases the charge rate to 10–20 miles per hour of charging. The main advantage of level 2 chargers is decreased charge time, which often allows the Electric Vehicle (EV) to charge to 100% capacity from an overnight charge.

We offer a wide selection of 8-, 16- and 32-bit microcontroller (MCU), analog, power management, wireless and wired connectivity, energy metering, memory, security and Human-Machine Interface (HMI) solutions to complete any level 2 charging design.

Additional Resources


SAMC21N Xplained Pro Evaluation Kit

SAMC21N Xplained Pro Evaluation Kit

Part Number: ATSAMC21N-XPRO

The SAMC21N Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21N18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device into a custom design.

SAM C21 Xplained Pro Evaluation Kit

SAM C21 Xplained Pro Evaluation Kit

Part Number: ATSAMC21-XPRO

The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21J18A and explains how to integrate the device into a custom design. 

SAM C Family Motor Control Plug-In-Module

Part Number: MA320206

The SAMC21 Plug-In-Module (PIM) is designed to support motor control application development utilizing the following two products: 

This PIM is intended for motor control application development of various BLDC-, PMSM- and ACIM-type motor and drive systems. 

Explore our battery management reference designs.

Title
AT91RM9200 BGA256 BSDL Download
AT91RM9200 BGA256 PullupON IBIS Download
SAM9260 QFP208 1v8 IBIS Download
SAM9260 QFP208 3v3 IBIS Download

Live Chat

Need Help?

Privacy Policy