Level 1 Alternating Current (AC) chargers, often referred to as Electric Vehicle Supply Equipment (EVSE), operate from 120V and can draw currents up to 15A. Due to the lower voltage and current, the maximum power for level 1 chargers is less than 2 kW, which results in a recharge rate of three to five miles per hour of charging. The main advantages of level 1 chargers are that they operate from readily available 120V outlets, are inexpensive and are typically included with the EV purchase. Level 1 chargers tend to be more cost sensitive than level 2 chargers.
We offer a wide selection of 8-, 16- and 32-bit microcontroller (MCU), analog, power management, wireless and wired connectivity, energy metering, memory, security and Human-Machine Interface (HMI) solutions to complete any level 1 charging design.
The SAMC21N Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21N18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device into a custom design.
The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21J18A and explains how to integrate the device into a custom design.
The SAMC21 Plug-In-Module (PIM) is designed to support motor control application development utilizing the following two products:
This PIM is intended for motor control application development of various BLDC-, PMSM- and ACIM-type motor and drive systems.
Explore our battery management reference designs.
Live Chat