We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DsiplayPort

Our DisplayPort technology enables high-bandwidth, low-latency video and audio transmission for embedded and industrial systems. Commonly used with our PolarFire® FPGAs and PolarFire SoC FPGAs, it supports real-time image processing; AI-based vision and high-resolution, multidisplay systems up to 8K. 

DisplayPort IP cores and PHYs offer flexible source (Tx) and sink (Rx) options for applications like industrial panels, defense displays, avionics instrumentation and medical imaging. With low-power, long-term reliability and FPGA integration efficiency, our DisplayPort solutions provide robust, scalable and future-ready video interfaces for advanced embedded; edge AI and mission-critical, display-driven designs.

FPGAs for Smart Robotics

FPGAs for Medical Imaging

FPGAs for Automotive

Features of Our DisplayPort Solutions


FeaturesDisplayPort RxDisplayPort Tx
Supported Families

PolarFire® FPGAs and PolarFire SoC FPGAs

PolarFire® FPGAs and PolarFire SoC FPGAs

Licensing Requirements

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

Free to use: The encrypted IP and Libero® Silver licenses are available at no cost.

Click here to learn about Libero licensing.

RTLContact UsContact us
Key IP FeaturesLearn More about DisplayPort Rx IPLearn More about DisplayPort Tx IP

Evaluation Options


Summary


Evaluation Options

Kits Required

Short Description

Additional Requirements

Supported Families

DisplayPort Tx

VIDEO-DC-DP +
MPF300-VIDEO-KIT-NS

4-channel DisplayPort output 4kp60

DisplayPort monitor and
cable

PolarFire® FPGA and

PolarFire SoC FPGA

DisplayPort Rx

VIDEO-DC-DP +
MPF300-VIDEO-KIT-NS

4-channel DisplayPort demo with 1080p60 HDMI output

HDMI monitor
DisplayPort cable

PolarFire FPGA

PolarFire SoC FPGA

DisplayPort Transmitter (Tx) on PolarFire FPGA

  • Implements DisplayPort 1.4-compliant Tx IP for high-speed video transmission
  • Supports data rates from 1.62 Gbps to 8.1 Gbps, which is an excellent choice for diverse display applications
  • Demonstrates video streaming using the PolarFire Video Kit and a dual-sensor camera module
  • Developed and tested using our Libero® SoC software for rapid prototyping
  • Enables engineers to evaluate and prototype DisplayPort Tx solutions for advanced embedded vision systems

DisplayPort Receiver (Rx) on PolarFire FPGA

  • Implements DisplayPort 1.4 compliant receiver IP for video input applications
  • Supports multiple data rates: 1.62 Gbps, 2.7 Gbps, 5.4 Gbps and 8.1 Gbps
  • Demonstrates real-time video capture and processing using the PolarFire Video Kit
  • Built with Libero® SoC software for seamless design and integration
  • Enables developers to evaluate PolarFire FPGA for smart embedded vision and rapid prototyping
PolarFire SoC Video Kit

DisplayPort FMC

The DisplayPort daughter card is a platform used to implement high-performance video transmission using the DisplayPort standard and our PolarFire® FPGAs.

PolarFire Video Kit

Evaluate 4K image processing and rendering using dual camera sensors, numerous display interfaces and popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI 2.0, DSI and HD/3G SDI.

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or ask a question to our support team.

FPGA Community

Connect with peers and experts, ask questions, and share insights on Microchip FPGA design.

Live Chat

Need Help?

Privacy Policy